目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1221 - Hex head thread cutting screws type A, with metric thread (DIN 7513 A), zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.30 Self-cutting screws for metal
BN 1221 Hex head thread cutting screws type A, with metric thread
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_30/bn_1221/bn_1221.prj},{NB=BN 1221 1421050 hex head thread cutting screw A M6x16},{CNSORDERNO=1421050},{BNARTNR=1421050},{BNNORM1=DIN 7513 A},{BNMAT=Stahl einsatzgehärtet 450 HV},{CNSMAT=Stahl einsatzgehärtet 450 HV},{BNSURFACE=verzinkt-blau },{D=6.000},{P=1.000},{L=16.000},{S=10.000},{A=3.000},{C=0.500},{DA=6.800},{DW=8.880},{E=11.050},{K=4.000},{R=0.250},{BOHRDURCHMESS=5.5 H11},{FORM=A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
S
Width across flat
[mm]
E
Angle dimension
[mm]
K
Head height
[mm]
BOHRDURCHMESS
ⁿ/ₐ
BN 1221 1420984 hex head ...
1420984
DIN 7513 A
Steel case-hardened 450 H...
zinc plated blue
5.000
4.019
0.800
10.000
8.000
8.790
3.500
4.5 H11
BN 1221 1420992 hex head ...
1420992
DIN 7513 A
Steel case-hardened 450 H...
zinc plated blue
5.000
4.019
0.800
12.000
8.000
8.790
3.500
4.5 H11
BN 1221 1421018 hex head ...
1421018
DIN 7513 A
Steel case-hardened 450 H...
zinc plated blue
5.000
4.019
0.800
16.000
8.000
8.790
3.500
4.5 H11
BN 1221 1421026 hex head ...
1421026
DIN 7513 A
Steel case-hardened 450 H...
zinc plated blue
5.000
4.019
0.800
20.000
8.000
8.790
3.500
4.5 H11
BN 1221 1421042 hex head ...
1421042
DIN 7513 A
Steel case-hardened 450 H...
zinc plated blue
6.000
4.773
1.000
12.000
10.000
11.050
4.000
5.5 H11
BN 1221 1421050 hex head ...
1421050
DIN 7513 A
Steel case-hardened 450 H...
zinc plated blue
6.000
4.773
1.000
16.000
10.000
11.050
4.000
5.5 H11
BN 1221 1421069 hex head ...
1421069
DIN 7513 A
Steel case-hardened 450 H...
zinc plated blue
6.000
4.773
1.000
20.000
10.000
11.050
4.000
5.5 H11
BN 1221 1421077 hex head ...
1421077
DIN 7513 A
Steel case-hardened 450 H...
zinc plated blue
6.000
4.773
1.000
25.000
10.000
11.050
4.000
5.5 H11
BN 1221 1421085 hex head ...
1421085
DIN 7513 A
Steel case-hardened 450 H...
zinc plated blue
8.000
6.466
1.250
16.000
13.000
14.380
5.300
7.4 H11
BN 1221 1421093 hex head ...
1421093
DIN 7513 A
Steel case-hardened 450 H...
zinc plated blue
8.000
6.466
1.250
20.000
13.000
14.380
5.300
7.4 H11
BN 1221 1421107 hex head ...
1421107
DIN 7513 A
Steel case-hardened 450 H...
zinc plated blue
8.000
6.466
1.250
25.000
13.000
14.380
5.300
7.4 H11
BN 1221 1421115 hex head ...
1421115
DIN 7513 A
Steel case-hardened 450 H...
zinc plated blue
8.000
6.466
1.250
30.000
13.000
14.380
5.300
7.4 H11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表