目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1387 - Octagon (8 Lobe) pan head self-drilling screws with flange, fully threaded (~DIN 7504; ecosyn® MRX), stainless steel
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.20 Self-drilling screws for metal
BN 1387 Octagon (8 Lobe) pan head self-drilling screws with flange
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_20/bn_1387/bn_1387.prj},{NB=BN 1387 1649124 octagon socket pan head self-drilling screw ST 4.2x13},{CNSORDERNO=1649124},{BNARTNR=1649124},{BNNORM1=~DIN 7504},{BNNORM2=ecosyn® MRX},{BNMAT=INOX},{CNSMAT=INOX},{BNSURFACE=},{D1=4.2},{L=13},{P=1.40},{A1=1.4},{D2=9.66},{K=3.59},{C=1.25},{R=0.600},{RF=8.400},{DRIVE=S2},{A=4.50},{T=2.25},{Y=2.800},{DA=4.900},{S1=1,75-3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D1
Nominal thread diameter ST
[mm]
L
Nominal length
[mm]
P
Pitch
[mm]
D2
Head diameter max.
[mm]
K
Head height max.
[mm]
C
[mm]
DRIVE
Octagon socket
ⁿ/ₐ
A
~
[mm]
T
Depth of the driving feature max.
[mm]
S1
Sheet thickness (s)
[mm]
BN 1387 1649124 octagon s...
1649124
~DIN 7504
ecosyn® MRX
INOX
4.2
13
1.40
9.66
3.59
1.25
S2
4.50
2.25
1,75-3
BN 1387 1649132 octagon s...
1649132
~DIN 7504
ecosyn® MRX
INOX
4.2
16
1.40
9.66
3.59
1.25
S2
4.50
2.25
1,75-3
BN 1387 1649140 octagon s...
1649140
~DIN 7504
ecosyn® MRX
INOX
4.2
19
1.40
9.66
3.59
1.25
S2
4.50
2.25
1,75-3
BN 1387 1649159 octagon s...
1649159
~DIN 7504
ecosyn® MRX
INOX
4.2
25
1.40
9.66
3.59
1.25
S2
4.50
2.25
1,75-3
BN 1387 3484292 octagon s...
3484292
~DIN 7504
ecosyn® MRX
INOX
4.2
32
1.40
9.66
3.59
1.25
S2
4.50
2.25
1,75-3
BN 1387 3484293 octagon s...
3484293
~DIN 7504
ecosyn® MRX
INOX
4.8
13
1.60
11.04
4.09
1.45
S2
4.80
2.45
1,75-4,4
BN 1387 1649167 octagon s...
1649167
~DIN 7504
ecosyn® MRX
INOX
4.8
16
1.60
11.04
4.09
1.45
S2
4.80
2.45
1,75-4,4
BN 1387 1649175 octagon s...
1649175
~DIN 7504
ecosyn® MRX
INOX
4.8
19
1.60
11.04
4.09
1.45
S2
4.80
2.45
1,75-4,4
BN 1387 1649264 octagon s...
1649264
~DIN 7504
ecosyn® MRX
INOX
4.8
25
1.60
11.04
4.09
1.45
S2
4.80
2.45
1,75-4,4
BN 1387 1649272 octagon s...
1649272
~DIN 7504
ecosyn® MRX
INOX
4.8
32
1.60
11.04
4.09
1.45
S2
4.80
2.45
1,75-4,4
BN 1387 3484294 octagon s...
3484294
~DIN 7504
ecosyn® MRX
INOX
4.8
35
1.60
11.04
4.09
1.45
S2
4.80
2.45
1,75-4,4
BN 1387 3484295 octagon s...
3484295
~DIN 7504
ecosyn® MRX
INOX
4.8
38
1.60
11.04
4.09
1.45
S2
4.80
2.45
1,75-4,4
BN 1387 3484296 octagon s...
3484296
~DIN 7504
ecosyn® MRX
INOX
4.8
50
1.60
11.04
4.09
1.45
S2
4.80
2.45
1,75-4,4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表