目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 84539 - Flat washers without chamfer series Z (small) (NFE 25-514 Z), stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 84538, BN 84539 Flat washers without chamfer series Z (small)
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_84538_84539/bn_84539.prj},{NB=BN 84539 8031800 flat washer M12},{CNSORDERNO=8031800},{BNARTNR=8031800},{BNNORM1=NEF 25-514 Z},{BNNORM2=},{BNNORM3=},{BNMAT=INOX A4 Härteklasse 150 HV},{CNSMAT=INOX A4 Härteklasse 150 HV},{D=12.000},{DA=13.000},{DW=24.000},{H=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 84539 8234981 flat was...
8234981
NEF 25-514 Z
Stainless steel A4 hardne...
2.500
2.700
5.000
0.500
BN 84539 8031150 flat was...
8031150
NEF 25-514 Z
Stainless steel A4 hardne...
3.000
3.200
6.000
0.800
BN 84539 8031207 flat was...
8031207
NEF 25-514 Z
Stainless steel A4 hardne...
4.000
4.300
8.000
0.800
BN 84539 8031282 flat was...
8031282
NEF 25-514 Z
Stainless steel A4 hardne...
5.000
5.300
10.000
1.000
BN 84539 8031355 flat was...
8031355
NEF 25-514 Z
Stainless steel A4 hardne...
6.000
6.400
12.000
1.200
BN 84539 8031541 flat was...
8031541
NEF 25-514 Z
Stainless steel A4 hardne...
8.000
8.400
16.000
1.500
BN 84539 8031584 flat was...
8031584
NEF 25-514 Z
Stainless steel A4 hardne...
10.000
10.500
20.000
2.000
BN 84539 8031800 flat was...
8031800
NEF 25-514 Z
Stainless steel A4 hardne...
12.000
13.000
24.000
2.500
BN 84539 8031851 flat was...
8031851
NEF 25-514 Z
Stainless steel A4 hardne...
14.000
15.000
27.000
2.500
BN 84539 8031894 flat was...
8031894
NEF 25-514 Z
Stainless steel A4 hardne...
16.000
17.000
30.000
3.000
BN 84539 8031940 flat was...
8031940
NEF 25-514 Z
Stainless steel A4 hardne...
18.000
19.000
32.000
3.000
BN 84539 8031975 flat was...
8031975
NEF 25-514 Z
Stainless steel A4 hardne...
20.000
21.000
36.000
3.000
BN 84539 8032076 flat was...
8032076
NEF 25-514 Z
Stainless steel A4 hardne...
22.000
23.000
40.000
3.000
BN 84539 8032122 flat was...
8032122
NEF 25-514 Z
Stainless steel A4 hardne...
24.000
25.000
45.000
4.000
BN 84539 8032203 flat was...
8032203
NEF 25-514 Z
Stainless steel A4 hardne...
27.000
28.000
48.000
4.000
BN 84539 8032483 flat was...
8032483
NEF 25-514 Z
Stainless steel A4 hardne...
30.000
31.000
52.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表