目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 635 - Hex domed cap nuts (Acorn nuts) (DIN 1587), A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 635, BN 1721 Hex domed cap nuts (Acorn nuts)
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_635_1721/bn_635.prj},{NB=BN 635 1242288 hex domed cap nut (Acorn nut) M8},{CNSORDERNO=1242288},{BNARTNR=1242288},{BNNORM1=DIN 1587},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=8.000},{P=1.250},{DA=8.750},{DH=12.500},{DW=11.300},{X=2.500},{G2=0.000},{M=15.000},{M1=6.500},{S=13.000},{T=10.650},{FORM=0.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
DA
Inner diameter of installation face max.
[mm]
DH
Diameter max.
[mm]
DW
Diameter of the washer face min.
[mm]
X
Length of thread run-out
[mm]
G2
Undercut length from M12 on
[mm]
M
Overall height max.
[mm]
M1
Wrenching height max.
[mm]
S
Across-flats-dimension max.
[mm]
T
Screw-depth min.
[mm]
BN 635 1413848 hex domed ...
1413848
DIN 1587
Stainless steel A2
3.000
2.459
0.500
3.450
5.500
4.800
1.000
0.000
7.000
2.400
5.500
3.600
BN 635 1129341 hex domed ...
1129341
DIN 1587
Stainless steel A2
4.000
3.242
0.700
4.600
6.500
5.800
1.400
0.000
8.000
3.200
7.000
5.260
BN 635 1242253 hex domed ...
1242253
DIN 1587
Stainless steel A2
5.000
4.134
0.800
5.750
7.500
6.800
1.600
0.000
10.000
4.000
8.000
7.210
BN 635 1242261 hex domed ...
1242261
DIN 1587
Stainless steel A2
6.000
4.917
1.000
6.750
9.500
8.300
2.000
0.000
12.000
5.000
10.000
7.710
BN 635 1242288 hex domed ...
1242288
DIN 1587
Stainless steel A2
8.000
6.647
1.250
8.750
12.500
11.300
2.500
0.000
15.000
6.500
13.000
10.650
BN 635 1242296 hex domed ...
1242296
DIN 1587
Stainless steel A2
10.000
8.376
1.500
10.800
15.000
14.300
3.000
0.000
18.000
8.000
17.000
12.650
BN 635 1242318 hex domed ...
1242318
DIN 1587
Stainless steel A2
12.000
10.106
1.750
13.000
17.000
16.200
0.000
6.400
22.000
10.000
19.000
15.650
BN 635 1413856 hex domed ...
1413856
DIN 1587
Stainless steel A2
14.000
11.835
2.000
15.100
20.000
19.200
0.000
7.300
25.000
11.000
22.000
17.650
BN 635 1076434 hex domed ...
1076434
DIN 1587
Stainless steel A2
16.000
13.835
2.000
17.300
23.000
22.200
0.000
7.300
28.000
13.000
24.000
20.580
BN 635 1076442 hex domed ...
1076442
DIN 1587
Stainless steel A2
20.000
17.294
2.500
21.600
28.000
28.200
0.000
9.300
34.000
16.000
30.000
25.580
BN 635 5800350 hex domed ...
5800350
DIN 1587
Stainless steel A2
24.000
20.752
3.000
25.900
34.000
33.200
0.000
10.700
42.000
19.000
36.000
30.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表