目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 419 - Threaded rod metric thread (DIN 975), 4.6 / 4.8, zinc plated blue, 1 meter
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.30 Threaded rods and threaded studs
BN 413, BN 419, BN 33063, BN 111, BN 1203 Threaded rod metric thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_30/bn_413_419_33063_111_1203/bn_419.prj},{NB=BN 419 1173340 threaded rod M12x1000},{CNSORDERNO=1173340},{BNARTNR=1173340},{BNNORM1=DIN 975},{CNSMAT=Stahl 4.6 / 4.8},{BNMAT=Stahl 4.6 / 4.8},{BNSURFACE=verzinkt-blau},{D=12.000},{P=1.750},{L=1000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
BN 419 1173200 threaded r...
1173200
DIN 975
Steel 4.6 / 4.8
zinc plated blue
2.000
1.509
0.400
BN 419 1173235 threaded r...
1173235
DIN 975
Steel 4.6 / 4.8
zinc plated blue
2.500
1.948
0.450
BN 419 1173251 threaded r...
1173251
DIN 975
Steel 4.6 / 4.8
zinc plated blue
3.000
2.387
0.500
BN 419 1173278 threaded r...
1173278
DIN 975
Steel 4.6 / 4.8
zinc plated blue
3.500
2.764
0.600
BN 419 1173286 threaded r...
1173286
DIN 975
Steel 4.6 / 4.8
zinc plated blue
4.000
3.141
0.700
BN 419 1173294 threaded r...
1173294
DIN 975
Steel 4.6 / 4.8
zinc plated blue
5.000
4.019
0.800
BN 419 1173308 threaded r...
1173308
DIN 975
Steel 4.6 / 4.8
zinc plated blue
6.000
4.773
1.000
BN 419 1173316 threaded r...
1173316
DIN 975
Steel 4.6 / 4.8
zinc plated blue
7.000
5.773
1.000
BN 419 1173324 threaded r...
1173324
DIN 975
Steel 4.6 / 4.8
zinc plated blue
8.000
6.466
1.250
BN 419 1173332 threaded r...
1173332
DIN 975
Steel 4.6 / 4.8
zinc plated blue
10.000
8.160
1.500
BN 419 1173340 threaded r...
1173340
DIN 975
Steel 4.6 / 4.8
zinc plated blue
12.000
9.853
1.750
BN 419 1173359 threaded r...
1173359
DIN 975
Steel 4.6 / 4.8
zinc plated blue
14.000
11.546
2.000
BN 419 1173367 threaded r...
1173367
DIN 975
Steel 4.6 / 4.8
zinc plated blue
16.000
13.546
2.000
BN 419 1173375 threaded r...
1173375
DIN 975
Steel 4.6 / 4.8
zinc plated blue
18.000
14.933
2.500
BN 419 1173383 threaded r...
1173383
DIN 975
Steel 4.6 / 4.8
zinc plated blue
20.000
16.933
2.500
BN 419 1173391 threaded r...
1173391
DIN 975
Steel 4.6 / 4.8
zinc plated blue
22.000
18.933
2.500
BN 419 1173405 threaded r...
1173405
DIN 975
Steel 4.6 / 4.8
zinc plated blue
24.000
20.319
3.000
BN 419 1173413 threaded r...
1173413
DIN 975
Steel 4.6 / 4.8
zinc plated blue
27.000
23.319
3.000
BN 419 1173421 threaded r...
1173421
DIN 975
Steel 4.6 / 4.8
zinc plated blue
30.000
25.706
3.500
BN 419 1155199 threaded r...
1155199
DIN 975
Steel 4.6 / 4.8
zinc plated blue
33.000
28.706
3.500
BN 419 1155202 threaded r...
1155202
DIN 975
Steel 4.6 / 4.8
zinc plated blue
36.000
31.093
4.000
BN 419 1157132 threaded r...
1157132
DIN 975
Steel 4.6 / 4.8
zinc plated blue
42.000
36.479
4.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表