目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 354 - Slotted truss head machine screws, 4.6 / 4.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 354 Slotted truss head machine screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_354/bn_354.prj},{NB=BN 354 1136879 slotted truss head machine screw M6x10},{CNSORDERNO=1136879},{BNARTNR=1136879},{BNNORM1=},{BNNORM2=},{CNSMAT=Stahl 4.6 / 4.8},{BNMAT=Stahl 4.6 / 4.8},{BNSURFACE=verzinkt-blau},{D=6.000},{P=1.000},{L=10.000},{A=2.000},{DK=14.000},{DA=6.800},{K=4.200},{N=1.600},{R=0.250},{T=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
B
Thread length min.
[mm]
DK
Head diameter max.
[mm]
DA
Bearing surface of the head max.
[mm]
K
Head height max.
[mm]
N
Width of slot
[mm]
R
Transition radius under head min.
[mm]
T
Depth of the driving feature
[mm]
BN 354 3056144 slotted tr...
3056144
Steel 4.6 / 4.8
zinc plated blue
4.000
3.141
0.700
6.000
1.400
4.600
10.000
4.700
3.000
1.100
0.200
1.300
BN 354 1486594 slotted tr...
1486594
Steel 4.6 / 4.8
zinc plated blue
4.000
3.141
0.700
8.000
1.400
6.600
10.000
4.700
3.000
1.100
0.200
1.300
BN 354 1486608 slotted tr...
1486608
Steel 4.6 / 4.8
zinc plated blue
4.000
3.141
0.700
10.000
1.400
8.600
10.000
4.700
3.000
1.100
0.200
1.300
BN 354 1486616 slotted tr...
1486616
Steel 4.6 / 4.8
zinc plated blue
4.000
3.141
0.700
12.000
1.400
10.600
10.000
4.700
3.000
1.100
0.200
1.300
BN 354 1486624 slotted tr...
1486624
Steel 4.6 / 4.8
zinc plated blue
4.000
3.141
0.700
16.000
1.400
14.600
10.000
4.700
3.000
1.100
0.200
1.300
BN 354 1486632 slotted tr...
1486632
Steel 4.6 / 4.8
zinc plated blue
4.000
3.141
0.700
20.000
1.400
18.600
10.000
4.700
3.000
1.100
0.200
1.300
BN 354 3056145 slotted tr...
3056145
Steel 4.6 / 4.8
zinc plated blue
5.000
4.019
0.800
8.000
1.600
6.400
12.000
5.700
4.000
1.300
0.200
1.500
BN 354 1136798 slotted tr...
1136798
Steel 4.6 / 4.8
zinc plated blue
5.000
4.019
0.800
10.000
1.600
8.400
12.000
5.700
4.000
1.300
0.200
1.500
BN 354 1233467 slotted tr...
1233467
Steel 4.6 / 4.8
zinc plated blue
5.000
4.019
0.800
12.000
1.600
10.400
12.000
5.700
4.000
1.300
0.200
1.500
BN 354 1136801 slotted tr...
1136801
Steel 4.6 / 4.8
zinc plated blue
5.000
4.019
0.800
16.000
1.600
14.400
12.000
5.700
4.000
1.300
0.200
1.500
BN 354 1136828 slotted tr...
1136828
Steel 4.6 / 4.8
zinc plated blue
5.000
4.019
0.800
20.000
1.600
18.400
12.000
5.700
4.000
1.300
0.200
1.500
BN 354 1136836 slotted tr...
1136836
Steel 4.6 / 4.8
zinc plated blue
5.000
4.019
0.800
25.000
1.600
23.400
12.000
5.700
4.000
1.300
0.200
1.500
BN 354 1136844 slotted tr...
1136844
Steel 4.6 / 4.8
zinc plated blue
5.000
4.019
0.800
30.000
1.600
28.400
12.000
5.700
4.000
1.300
0.200
1.500
BN 354 1136852 slotted tr...
1136852
Steel 4.6 / 4.8
zinc plated blue
5.000
4.019
0.800
35.000
1.600
33.400
12.000
5.700
4.000
1.300
0.200
1.500
BN 354 1136860 slotted tr...
1136860
Steel 4.6 / 4.8
zinc plated blue
5.000
4.019
0.800
40.000
1.600
38.400
12.000
5.700
4.000
1.300
0.200
1.500
BN 354 3056147 slotted tr...
3056147
Steel 4.6 / 4.8
zinc plated blue
6.000
4.773
1.000
8.000
2.000
6.000
14.000
6.800
4.200
1.600
0.250
2.000
BN 354 1136879 slotted tr...
1136879
Steel 4.6 / 4.8
zinc plated blue
6.000
4.773
1.000
10.000
2.000
8.000
14.000
6.800
4.200
1.600
0.250
2.000
BN 354 1233548 slotted tr...
1233548
Steel 4.6 / 4.8
zinc plated blue
6.000
4.773
1.000
12.000
2.000
10.000
14.000
6.800
4.200
1.600
0.250
2.000
BN 354 1136887 slotted tr...
1136887
Steel 4.6 / 4.8
zinc plated blue
6.000
4.773
1.000
16.000
2.000
14.000
14.000
6.800
4.200
1.600
0.250
2.000
BN 354 1136895 slotted tr...
1136895
Steel 4.6 / 4.8
zinc plated blue
6.000
4.773
1.000
20.000
2.000
18.000
14.000
6.800
4.200
1.600
0.250
2.000
BN 354 1136909 slotted tr...
1136909
Steel 4.6 / 4.8
zinc plated blue
6.000
4.773
1.000
25.000
2.000
23.000
14.000
6.800
4.200
1.600
0.250
2.000
BN 354 1136917 slotted tr...
1136917
Steel 4.6 / 4.8
zinc plated blue
6.000
4.773
1.000
30.000
2.000
28.000
14.000
6.800
4.200
1.600
0.250
2.000
BN 354 1136925 slotted tr...
1136925
Steel 4.6 / 4.8
zinc plated blue
6.000
4.773
1.000
35.000
2.000
33.000
14.000
6.800
4.200
1.600
0.250
2.000
BN 354 1136933 slotted tr...
1136933
Steel 4.6 / 4.8
zinc plated blue
6.000
4.773
1.000
40.000
2.000
38.000
14.000
6.800
4.200
1.600
0.250
2.000
BN 354 1136941 slotted tr...
1136941
Steel 4.6 / 4.8
zinc plated blue
6.000
4.773
1.000
45.000
2.000
43.000
14.000
6.800
4.200
1.600
0.250
2.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表