目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5264 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8.8, zinc plated yellow
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 272, BN 3, BN 20238, BN 5264 Hex socket head cap screws fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_272_3_20238_5264/bn_5264.prj},{NB=BN 5264 1185632 hex socket head cap screw M6x20},{CNSORDERNO=1185632},{BNARTNR=1185632},{BNNORM1=DIN 912},{BNNORM2=ISO 4762},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 8.8},{BNSURFACE=verzinkt-gelb},{GEWINDE=0},{D=6.0},{P=1.000},{L=20.0},{BX=24},{DK=10.000},{DA=6.800},{DS=6.000},{E=5.720},{F=0.680},{K=6.000},{R=0.250},{S=5.000},{T=3.000},{V=0.600},{DW=9.380},{W=2.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
DK
Head diameter max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
E
Reduction in diameter at the Hex min.
[mm]
F
Distance max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
V
Chamfer max.
[mm]
DW
Diameter of the bearing face min.
[mm]
W
Residual head height min.
[mm]
BN 5264 1185195 hex socke...
1185195
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
3.0
2.387
0.500
4.0
3.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 5264 1185209 hex socke...
1185209
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
3.0
2.387
0.500
5.0
4.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 5264 1185217 hex socke...
1185217
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
3.0
2.387
0.500
6.0
5.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 5264 1185225 hex socke...
1185225
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
3.0
2.387
0.500
8.0
7.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 5264 1185233 hex socke...
1185233
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
3.0
2.387
0.500
10.0
9.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 5264 1185268 hex socke...
1185268
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
3.0
2.387
0.500
12.0
11.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 5264 1185276 hex socke...
1185276
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
3.0
2.387
0.500
14.0
13.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 5264 1185284 hex socke...
1185284
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
3.0
2.387
0.500
16.0
15.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 5264 1185306 hex socke...
1185306
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
3.0
2.387
0.500
20.0
19.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 5264 1185330 hex socke...
1185330
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
4.0
3.141
0.700
6.0
4.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 5264 1185349 hex socke...
1185349
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
4.0
3.141
0.700
8.0
6.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 5264 1185357 hex socke...
1185357
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
4.0
3.141
0.700
10.0
8.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 5264 1185365 hex socke...
1185365
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
4.0
3.141
0.700
12.0
10.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 5264 1185373 hex socke...
1185373
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
4.0
3.141
0.700
14.0
12.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 5264 1185403 hex socke...
1185403
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
4.0
3.141
0.700
16.0
14.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 5264 1185411 hex socke...
1185411
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
4.0
3.141
0.700
18.0
16.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 5264 1185438 hex socke...
1185438
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
4.0
3.141
0.700
20.0
18.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 5264 1185454 hex socke...
1185454
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
4.0
3.141
0.700
25.0
23.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 5264 1185462 hex socke...
1185462
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
5.0
4.019
0.800
6.0
4.400
0.000
1.600
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 5264 1185470 hex socke...
1185470
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
5.0
4.019
0.800
8.0
6.400
0.000
1.600
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 5264 1185489 hex socke...
1185489
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
5.0
4.019
0.800
10.0
8.400
0.000
1.600
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 5264 1185497 hex socke...
1185497
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
5.0
4.019
0.800
12.0
10.400
0.000
1.600
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 5264 1185519 hex socke...
1185519
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
5.0
4.019
0.800
16.0
14.400
0.000
1.600
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 5264 1185535 hex socke...
1185535
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
5.0
4.019
0.800
20.0
18.400
0.000
1.600
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 5264 1185551 hex socke...
1185551
DIN 912
ISO 4762
Steel 8.8
zinc plated yellow
5.0
4.019
0.800
25.0
23.400
0.000
1.600
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表