目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
ZS.02 - Dowel Pin
Bordignon
SF Bordignon
Die making
Standard Parts
Precision Cutting Elements
Dowel Pins
Powered by
CAD模型選擇
{bordignon/sf_technik/0/3/d/d9/zs_02.prj},{NB=ZS.02.010.024},{COMP=SF Bordignon GmbH},{IDNR=},{DD2=M6},{DD2NDM=6.000},{TT=10},{DD1=10},{L=24},{LX=24,32,40,50,60,80,100},{A2=1.200},{C1=1.000},{C2=3.000},{T2=16.000},{T3=1.200},{DA=6.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
COMP
Company
ⁿ/ₐ
DD2
d2
ⁿ/ₐ
TT
t
[mm]
DD1
d1
[mm]
ZS.02.006.020
SF Bordignon GmbH
M4
6
6
ZS.02.008.020
SF Bordignon GmbH
M5
8
8
ZS.02.010.024
SF Bordignon GmbH
M6
10
10
ZS.02.012.032
SF Bordignon GmbH
M6
10
12
ZS.02.014.040
SF Bordignon GmbH
M8
12
14
ZS.02.016.040
SF Bordignon GmbH
M8
12
16
ZS.02.020.050
SF Bordignon GmbH
M10
16
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表