目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
EG - EG – nitrogen gas ejectors, threaded body
Bordignon
Bordignon
High Performance Line - Nitrogen gas springs for press tools, dies and moulds
Nitrogen gas spring
EG
Powered by
CAD模型選擇
{bordignon/bordignon/cilindri_allazoto_per_stampi/cilindri_allazoto/eg/eg_asmtab.prj},{NB=EG 16-100(042)},{MODELLO=EG 16-100},{CORSA=100},{CU=0},{L=160},{N=260},{D=14},{DS=6},{M=M16x1.5},{F=40},{BAR1=150.000},{IN1=42.000},{FIN1=70.000},{PPATH=eg_asmtpl.prj},{IN=42},{DSIMG=_templates/images/back_bot}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CORSA
Stroke max.
[mm]
L
Length min.
[mm]
N
Length max.
[mm]
D
nitrogen gas spring body diameter
[mm]
DS
Piston rod diameter
[mm]
F
Length of thread on nitrogen gas spring body
[mm]
BAR
Max. charging pressure
[bar]
FIN
Final force
[daN]
EG 16-10
10
70
80
14
6
40
150
70
EG 16-20
20
80
100
14
6
40
150
70
EG 16-30
30
90
120
14
6
40
150
70
EG 16-40
40
100
140
14
6
40
150
70
EG 16-50
50
110
160
14
6
40
150
70
EG 16-60
60
120
180
14
6
40
150
70
EG 16-70
70
130
200
14
6
40
150
70
EG 16-80
80
140
220
14
6
40
150
70
EG 16-100
100
160
260
14
6
40
150
70
EG 24-10
10
70
80
22
12
45
150
270
EG 24-20
20
80
100
22
12
45
150
270
EG 24-30
30
90
120
22
12
45
150
270
EG 24-40
40
100
140
22
12
45
150
270
EG 24-50
50
110
160
22
12
45
150
270
EG 24-60
60
120
180
22
12
45
150
270
EG 24-70
70
130
200
22
12
45
150
270
EG 24-80
80
140
220
22
12
45
150
270
EG 24-100
100
160
260
22
12
45
150
270
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表