目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0330 - Handwheels DIN 950, stainless steel
Blohm
Handwheels, handles, position indicators
Crank handles
Powered by
CAD模型選擇
{blohm/handraeder_handkurbeln_positionieranzeiger/handraede/06274.prj},{NB=B0330.0200X18},{D1=200},{D3=38},{L1=24},{L3=45},{GEW=2.4000},{EAN=MIN},{TX=20.80},{TYP3=1},{NDM=10.000},{TYP=1.000},{TYP2=1},{D2X=18.000},{E=80.000},{R7=14.000},{GR3=31.000},{GR2=50.000},{GR1=5.000},{GL3=10.000},{GE=30.000},{GL1=80.000},{GD5=13.000},{GD4=16.000},{GD1=25.000},{R8=0.250},{R6=6.000},{R5=11.000},{R4=22.000},{R3=5.500},{R2=18.000},{R1=9.000},{L2=21.000},{H2=22.000},{H1=26.000},{D5=44.000},{D4=40.000},{C=8.000},{B2=17.000},{B33=6},{B1=25.000},{A=24.000},{D22=18.000},{Z=0},{BESTBLOHM=B0330.0200X18},{MATERIAL=Edelstahl},{AUSF=Nabe ohne Nut},{D2=18},{D7=M 10},{B3=-},{T=-},{SPEICHEN=3},{BS=Infotext},{ROHS=Yes},{ZTN=84879000},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm / inch]
D3
diameter
[mm]
D7
thread
[mm]
L1
width
[mm]
L3
width
[mm]
B3
width
ⁿ/ₐ
T
depth
ⁿ/ₐ
SPEICHEN
No.of
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0330.0100X10
B0330.0100X10
stainless steel
hub without slot
100
10
26
M 6
17
33
-
-
3
0.4161
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0330.0125X12
B0330.0125X12
stainless steel
hub without slot
125
12
28
M 8
18
36
-
-
3
0.6491
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0330.0160X16
B0330.0160X16
stainless steel
hub without slot
160
16
32
M 10
20
40
-
-
3
1.3000
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0330.0200X18
B0330.0200X18
stainless steel
hub without slot
200
18
38
M 10
24
45
-
-
3
2.4000
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0330.1100X10
B0330.1100X10
stainless steel
hub with slot
100
10
26
M 6
17
33
3
11,4
3
0.4193
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0330.1125X12
B0330.1125X12
stainless steel
hub with slot
125
12
28
M 8
18
36
4
13,8
3
0.6521
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0330.1160X16
B0330.1160X16
stainless steel
hub with slot
160
16
32
M 10
20
40
5
16,3
3
1.0800
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0330.1200X18
B0330.1200X18
stainless steel
hub with slot
200
18
38
M 10
24
45
6
20,8
3
2.4000
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表