目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0329 - Handwheels DIN 950, aluminium
Blohm
Handwheels, handles, position indicators
Crank handles
Powered by
CAD模型選擇
{blohm/handraeder_handkurbeln_positionieranzeiger/handraede/06273.prj},{NB=B0329.2500X40},{D1=500},{D4=82.000},{D3=79},{L1=45},{L3=72},{B3=12},{BB3=12.000},{T=43.3},{GEW=5.8800},{EAN=MIN},{TAB=1},{TAB1=2},{TYP=2.000},{TYP1=1},{TYP2=1},{NDM=16.000},{KDM=13.835},{D2X=40.000},{E=220.000},{R7=17.000},{GR3=41.000},{GR2=68.000},{GR1=7.000},{GL3=14.000},{GE=42.000},{GL1=112.000},{GD5=18.000},{GD4=22.000},{GD1=36.000},{R8=0.400},{R6=12.000},{R5=17.000},{R4=34.000},{R3=8.500},{R2=28.000},{R1=14.000},{L2=27.000},{H2=32.000},{H1=38.000},{C=14.000},{D5=95.000},{B2=28.000},{B1=40.000},{A=62.000},{DD2=40.000},{Z=1},{BESTBLOHM=B0329.2500X40},{MATERIAL=Aluminium},{AUSF=feststehender Ballengriff, Nabe ohne Nut},{D2=40},{REIHE=2},{SPEICHEN=5},{GRIFF1=Ø36 x M 16 x 112}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter H7
[mm]
REIHE
Line
ⁿ/ₐ
D3
diameter
[mm]
L1
width
[mm]
L3
width
[mm]
B3
width P9
[mm]
T
depth
[mm]
SPEICHEN
Number of spokes
ⁿ/ₐ
GEW
Approx. weight
[kg]
GRIFF1
Fixed Machine Handle to Din 39 Form E
ⁿ/ₐ
GRIFF2
Revolving Machine Handles to DIN 98 Form E
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0329.0080X10
B0329.0080X10
Aluminium
without machine handle, h...
80
10
1
25
16
29
3
11.4
3
0.1272
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0329.0080X12
B0329.0080X12
Aluminium
without machine handle, h...
80
12
2
25
16
29
4
13.8
3
0.1277
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0329.0100X10
B0329.0100X10
Aluminium
without machine handle, h...
100
10
1
29
17
33
3
11.4
3
0.2099
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0329.0100X12
B0329.0100X12
Aluminium
without machine handle, h...
100
12
2
29
17
33
4
13.8
3
0.2064
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0329.0125X12
B0329.0125X12
Aluminium
without machine handle, h...
125
12
1
31
18
36
4
13.8
3
0.2891
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0329.0125X14
B0329.0125X14
Aluminium
without machine handle, h...
125
14
2
31
18
36
5
16.3
3
0.2072
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0329.0140X14
B0329.0140X14
Aluminium
without machine handle, h...
140
14
1
36
19
39
5
16.3
3
0.3781
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0329.0140X16
B0329.0140X16
Aluminium
without machine handle, h...
140
16
2
36
19
39
5
18.3
3
0.3748
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0329.0160X14
B0329.0160X14
Aluminium
without machine handle, h...
160
14
1
36
20
40
5
16.3
3
0.4771
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0329.0160X16
B0329.0160X16
Aluminium
without machine handle, h...
160
16
2
36
20
40
5
18.3
3
0.4712
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0329.0180X16
B0329.0180X16
Aluminium
without machine handle, h...
180
16
1
37
22
43
5
18.3
3
0.6509
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0329.0180X18
B0329.0180X18
Aluminium
without machine handle, h...
180
18
2
37
22
43
6
20.8
3
0.6495
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0329.0200X18
B0329.0200X18
Aluminium
without machine handle, h...
200
18
1
49
24
45
6
20.8
3
0.8634
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0329.0200X22
B0329.0200X22
Aluminium
without machine handle, h...
200
22
2
49
24
45
6
24.8
3
0.8946
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0329.0250X22
B0329.0250X22
Aluminium
without machine handle, h...
250
22
1
49
28
50
6
24.8
5
1.5470
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0329.0250X26
B0329.0250X26
Aluminium
without machine handle, h...
250
26
2
49
28
50
8
29.3
5
1.5210
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0329.0315X26
B0329.0315X26
Aluminium
without machine handle, h...
315
26
1
54
33
56
8
29.3
5
2.4000
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0329.0315X30
B0329.0315X30
Aluminium
without machine handle, h...
315
30
2
54
33
56
8
33.3
5
2.3640
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0329.0400X30
B0329.0400X30
Aluminium
without machine handle, h...
400
30
1
65
38
63
8
33.3
5
3.8800
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0329.0400X34
B0329.0400X34
Aluminium
without machine handle, h...
400
34
2
65
38
63
10
37.3
5
3.6000
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0329.0500X34
B0329.0500X34
Aluminium
without machine handle, h...
500
34
1
79
45
72
10
37.3
5
5.7430
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0329.0500X40
B0329.0500X40
Aluminium
without machine handle, h...
500
40
2
79
45
72
12
43.3
5
5.6750
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0329.1080X10
B0329.1080X10
Aluminium
without machine handle, h...
80
10
1
25
16
29
3
11.4
3
0.2077
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0329.1080X12
B0329.1080X12
Aluminium
without machine handle, h...
80
12
2
25
16
29
4
13.8
3
0.1275
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0329.1100X10
B0329.1100X10
Aluminium
without machine handle, h...
100
10
1
29
17
33
3
11.4
3
0.2077
-
-
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表