您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0201 - Levelling sets low version
Blohm
Support elements, locating elements, stop elements
Height adjustment elements
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/hoehenverstellbare_elemente/27702.prj},{NB=B0201.1030_0},{MATERIAL=Stahl},{HUB=0},{D=33.0},{S=M 30},{D1=M 50 x 1.5},{D2=70},{HMIN=33},{HMAX=43},{DH=10},{B=11},{N=6},{M=2.5},{F=330.0},{F1=53.00},{GEW=0.6954},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{W1=10.000},{ST=1.500},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=50.000},{XA=48.10},{BESTBLOHM=B0201.1030},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MATERIAL
Materials
ⁿ/ₐ
D
diameter
[mm]
S
for bolt
[mm]
D1
thread
[mm]
D2
diameter
[mm]
HMIN
height min.
[mm]
HMAX
height max.
[mm]
DH
height
[mm]
N
width
[mm]
M
width
[mm]
F
force
[kN]
F1
force
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
BESTBLOHM
Order No.
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
B0201.0404
Stahl
4.5
M 4
M 15 x 1
25
15
19
4
4
2.0
40.0
36.00
0.0447
Yes
73181520
B0201.0404
31.12.2099
98% availability of produ...
B0201.0405
Stahl
5.5
M 5
M 15 x 1
25
15
19
4
4
2.0
40.0
33.40
0.0436
Yes
73181520
B0201.0405
31.12.2099
98% availability of produ...
B0201.0406
Stahl
6.6
M 6
M 15 x 1
25
15
19
4
4
2.0
40.0
30.70
0.0424
Yes
73181520
B0201.0406
31.12.2099
98% availability of produ...
B0201.0506
Stahl
6.6
M 6
M 20 x 1
32
18
23
5
4
2.0
65.0
55.70
0.0903
Yes
73181520
B0201.0506
31.12.2099
98% availability of produ...
B0201.0508
Stahl
9.0
M 8
M 20 x 1
32
18
23
5
4
2.0
65.0
48.00
0.0860
Yes
73181520
B0201.0508
31.12.2099
98% availability of produ...
B0201.0510
Stahl
11.0
M 10
M 20 x 1
32
18
23
5
4
2.0
65.0
37.90
0.0813
Yes
73181520
B0201.0510
31.12.2099
98% availability of produ...
B0201.0710
Stahl
11.0
M 10
M 30 x 1.5
45
22
29
7
5
2.0
120.0
92.90
0.2420
Yes
73181520
B0201.0710
31.12.2099
98% availability of produ...
B0201.0712
Stahl
13.5
M 12
M 30 x 1.5
45
22
29
7
5
2.0
120.0
80.40
0.2312
Yes
73181520
B0201.0712
31.12.2099
98% availability of produ...
B0201.0716
Stahl
17.5
M 16
M 30 x 1.5
45
22
29
7
5
2.0
120.0
45.50
0.1866
Yes
73181520
B0201.0716
31.12.2099
98% availability of produ...
B0201.0916
Stahl
17.5
M 16
M 40 x 1.5
58
28
37
9
6
2.5
210.0
136.00
0.4564
Yes
73181520
B0201.0916
31.12.2099
98% availability of produ...
B0201.0920
Stahl
22.0
M 20
M 40 x 1.5
58
28
37
9
6
2.5
210.0
90.00
0.4225
Yes
73181520
B0201.0920
31.12.2099
98% availability of produ...
B0201.0924
Stahl
26.0
M 24
M 40 x 1.5
58
28
37
9
6
2.5
210.0
37.00
0.3909
Yes
73181520
B0201.0924
31.12.2099
98% availability of produ...
B0201.1020
Stahl
22.0
M 20
M 50 x 1.5
70
33
43
10
6
2.5
330.0
210.00
0.8094
Yes
73181520
B0201.1020
31.12.2099
98% availability of produ...
B0201.1024
Stahl
26.0
M 24
M 50 x 1.5
70
33
43
10
6
2.5
330.0
157.00
0.7750
Yes
73181520
B0201.1024
31.12.2099
98% availability of produ...
B0201.1030
Stahl
33.0
M 30
M 50 x 1.5
70
33
43
10
6
2.5
330.0
53.00
0.6954
Yes
73181520
B0201.1030
31.12.2099
98% availability of produ...
B0201.04041
Edelstahl
4.5
M 4
M 15 x 1
25
15
19
4
4
2.0
27.1
24.14
0.0461
Yes
73181520
B0201.04041
31.12.2099
98% availability of produ...
B0201.04051
Edelstahl
5.5
M 5
M 15 x 1
25
15
19
4
4
2.0
27.1
22.24
0.0438
Yes
73181520
B0201.04051
31.12.2099
98% availability of produ...
B0201.04061
Edelstahl
6.6
M 6
M 15 x 1
25
15
19
4
4
2.0
27.1
20.26
0.0426
Yes
73181520
B0201.04061
31.12.2099
98% availability of produ...
B0201.05061
Edelstahl
6.6
M 6
M 20 x 1
32
18
23
5
4
2.0
43.4
36.56
0.0921
Yes
73181520
B0201.05061
31.12.2099
98% availability of produ...
B0201.05081
Edelstahl
9.0
M 8
M 20 x 1
32
18
23
5
4
2.0
43.4
30.86
0.0868
Yes
73181520
B0201.05081
31.12.2099
98% availability of produ...
B0201.05101
Edelstahl
11.0
M 10
M 20 x 1
32
18
23
5
4
2.0
43.4
23.41
0.0810
Yes
73181520
B0201.05101
31.12.2099
98% availability of produ...
B0201.07101
Edelstahl
11.0
M 10
M 30 x 1.5
45
22
29
7
5
2.0
84.0
64.01
0.2409
Yes
73181520
B0201.07101
31.12.2099
98% availability of produ...
B0201.07121
Edelstahl
13.5
M 12
M 30 x 1.5
45
22
29
7
5
2.0
84.0
54.82
0.2318
Yes
73181520
B0201.07121
31.12.2099
98% availability of produ...
B0201.07161
Edelstahl
17.5
M 16
M 30 x 1.5
45
22
29
7
5
2.0
84.0
28.90
0.2139
Yes
73181520
B0201.07161
31.12.2099
98% availability of produ...
B0201.09161
Edelstahl
17.5
M 16
M 40 x 1.5
58
28
37
9
6
2.5
148.0
92.90
0.4237
Yes
73181520
B0201.09161
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表