目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
REF. 5421 - ENSEMBLE COLONNE A RETENUE MEDIANE + JONCS
Berger Tools
rabourdin
ELEMENTS STANDARD
GUIDAGE
Powered by
CAD模型選擇
{berger_tools/rabourdin/elements20standard/guidage/ref2e205421.prj},{NB=5421-40-224},{NAME=5421-40-224},{INAME=54212d402d224},{ARTNR=5422-040-224},{REF=5421-40-224},{DESC=REF.5421 D1=40 L=224 mm},{L=224},{D1=40},{PRIX=26,40},{INFO=Ouvrir page catalogue},{INFOX=../../_pdf/5421.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTNR
ⁿ/ₐ
DESC
Désignation
ⁿ/ₐ
L
[mm]
D1
[mm]
REF.5421 D1=100 L=400 mm
5422-100-400
REF.5421 D1=100 L=400 mm
400
100
REF.5421 D1=100 L=450 mm
5422-100-450
REF.5421 D1=100 L=450 mm
450
100
REF.5421 D1=25 L=125 mm
5422-025-125
REF.5421 D1=25 L=125 mm
125
25
REF.5421 D1=32 L=140 mm
5422-032-140
REF.5421 D1=32 L=140 mm
140
32
REF.5421 D1=32 L=160 mm
5422-032-160
REF.5421 D1=32 L=160 mm
160
32
REF.5421 D1=32 L=180 mm
5422-032-180
REF.5421 D1=32 L=180 mm
180
32
REF.5421 D1=32 L=200 mm
5422-032-200
REF.5421 D1=32 L=200 mm
200
32
REF.5421 D1=40 L=180 mm
5422-040-180
REF.5421 D1=40 L=180 mm
180
40
REF.5421 D1=40 L=200 mm
5422-040-200
REF.5421 D1=40 L=200 mm
200
40
REF.5421 D1=40 L=224 mm
5422-040-224
REF.5421 D1=40 L=224 mm
224
40
REF.5421 D1=40 L=250 mm
5422-040-250
REF.5421 D1=40 L=250 mm
250
40
REF.5421 D1=50 L=224 mm
5422-050-224
REF.5421 D1=50 L=224 mm
224
50
REF.5421 D1=50 L=250 mm
5422-050-250
REF.5421 D1=50 L=250 mm
250
50
REF.5421 D1=50 L=280 mm
5422-050-280
REF.5421 D1=50 L=280 mm
280
50
REF.5421 D1=50 L=315 mm
5422-050-315
REF.5421 D1=50 L=315 mm
315
50
REF.5421 D1=63 L=250 mm
5422-063-250
REF.5421 D1=63 L=250 mm
250
63
REF.5421 D1=63 L=280 mm
5422-063-280
REF.5421 D1=63 L=280 mm
280
63
REF.5421 D1=63 L=315 mm
5422-063-315
REF.5421 D1=63 L=315 mm
315
63
REF.5421 D1=80 L=315 mm
5422-080-315
REF.5421 D1=80 L=315 mm
315
80
REF.5421 D1=80 L=355 mm
5422-080-355
REF.5421 D1=80 L=355 mm
355
80
REF.5421 D1=80 L=400 mm
5422-080-400
REF.5421 D1=80 L=400 mm
400
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表