目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 51.4 - Retaining magnets, disc-shaped, with bore, with rubber jacket
Berger Tools
3.0 Machine parts
3.9 Holding with magnets
Retaining magnets, disc-shaped
GN51.4
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_9/haltemagnete_in_scheibenform/gn51_4/gn51_4.prj},{NB=Haltemagnet GN51.4-ND-31-SW},{ARTNR=GN51.4-ND-31-SW},{PARTNUMBER=GN 51.4-ND-31-SW},{NORMNR=GN 51.4},{D1=31},{D2=6.0},{D3=9.0},{T=3.5},{H=6.0},{NK=89},{VERS=2.000},{R=0.400},{D3X=8.000},{WEIGHT=0.0200},{CTN=85051100},{FARBEX=SW},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
T
[mm]
H
[mm]
NK
Nominal adhesive forces
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Haltemagnet GN51.4-ND-18-...
GN51.4-ND-18-SW
18
3.0
8.2
3.5
6.0
25
0.0055
85051100
YES
Haltemagnet GN51.4-ND-18-...
GN51.4-ND-18-WS
18
3.0
8.2
3.5
6.0
25
0.0055
85051100
YES
Haltemagnet GN51.4-ND-22-...
GN51.4-ND-22-SW
22
4.0
8.2
3.5
6.0
38
0.0080
85051100
YES
Haltemagnet GN51.4-ND-22-...
GN51.4-ND-22-WS
22
4.0
8.2
3.5
6.0
38
0.0080
85051100
YES
Haltemagnet GN51.4-ND-31-...
GN51.4-ND-31-SW
31
6.0
9.0
3.5
6.0
89
0.0200
85051100
YES
Haltemagnet GN51.4-ND-31-...
GN51.4-ND-31-WS
31
6.0
9.0
3.5
6.0
89
0.0200
85051100
YES
Haltemagnet GN51.4-ND-57-...
GN51.4-ND-57-SW
57
8.0
25.3
3.3
7.5
200
0.0770
85051100
YES
Haltemagnet GN51.4-ND-57-...
GN51.4-ND-57-WS
57
8.0
25.3
3.3
7.5
200
0.0770
85051100
YES
Haltemagnet GN51.4-ND-66-...
GN51.4-ND-66-SW
66
5.5
22.0
3.2
8.5
250
0.1000
85051100
YES
Haltemagnet GN51.4-ND-66-...
GN51.4-ND-66-WS
66
5.5
22.0
3.2
8.5
250
0.1000
85051100
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表