目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 351 - Rubber buffers, Type EE, with 2 female threads
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Rubber buffers
GN351
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gummipuffer/gn351/gn351_ee.prj},{NB=Gummipuffer GN351-40-20-M8-EE-70},{ARTNR=GN351-40-20-M8-EE-70},{PARTNUMBER=GN 351-40-20-M8-EE-70},{NORMNR=GN 351},{D1=40},{H=20},{HX=30,40},{D2=M8},{S=2},{SX=2.000},{T=8},{NR=hart (70)},{NDM=8},{KDM=6.647},{D1X=35.600},{WEIGHT=0.0620},{CTN=40169991},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
Thread
ⁿ/ₐ
S
[mm]
T
[mm]
NR
Natural rubber- Hardness (Shore ±5°)
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gummipuffer GN351-8-8-M3-...
GN351-8-8-M3-EE-40
8
8
M3
1
3
soft (40)
0.0010
40169991
YES
Gummipuffer GN351-8-8-M3-...
GN351-8-8-M3-EE-55
8
8
M3
1
3
medium (55)
0.0010
40169991
YES
Gummipuffer GN351-8-8-M3-...
GN351-8-8-M3-EE-70
8
8
M3
1
3
hard (70)
0.0010
40169991
YES
Gummipuffer GN351-8-13-M3...
GN351-8-13-M3-EE-40
8
13
M3
1
3
soft (40)
0.0010
40169991
YES
Gummipuffer GN351-8-13-M3...
GN351-8-13-M3-EE-55
8
13
M3
1
3
medium (55)
0.0013
40169991
YES
Gummipuffer GN351-8-13-M3...
GN351-8-13-M3-EE-70
8
13
M3
1
3
hard (70)
0.0010
40169991
YES
Gummipuffer GN351-10-10-M...
GN351-10-10-M4-EE-40
10
10
M4
1.2
3
soft (40)
0.0020
40169991
YES
Gummipuffer GN351-10-10-M...
GN351-10-10-M4-EE-55
10
10
M4
1.2
3
medium (55)
0.0022
40169991
YES
Gummipuffer GN351-10-10-M...
GN351-10-10-M4-EE-70
10
10
M4
1.2
3
hard (70)
0.0020
40169991
YES
Gummipuffer GN351-10-15-M...
GN351-10-15-M4-EE-40
10
15
M4
1.2
3
soft (40)
0.0030
40169991
YES
Gummipuffer GN351-10-15-M...
GN351-10-15-M4-EE-55
10
15
M4
1.2
3
medium (55)
0.0030
40169991
YES
Gummipuffer GN351-10-15-M...
GN351-10-15-M4-EE-70
10
15
M4
1.2
3
hard (70)
0.0023
40169991
YES
Gummipuffer GN351-10-20-M...
GN351-10-20-M4-EE-40
10
20
M4
1.2
3
soft (40)
0.0026
40169991
YES
Gummipuffer GN351-10-20-M...
GN351-10-20-M4-EE-55
10
20
M4
1.2
3
medium (55)
0.0030
40169991
YES
Gummipuffer GN351-10-20-M...
GN351-10-20-M4-EE-70
10
20
M4
1.2
3
hard (70)
0.0030
40169991
YES
Gummipuffer GN351-15-10-M...
GN351-15-10-M4-EE-40
15
10
M4
1.4
4
soft (40)
0.0053
40169991
YES
Gummipuffer GN351-15-10-M...
GN351-15-10-M4-EE-55
15
10
M4
1.4
4
medium (55)
0.0052
40169991
YES
Gummipuffer GN351-15-10-M...
GN351-15-10-M4-EE-70
15
10
M4
1.4
4
hard (70)
0.0053
40169991
YES
Gummipuffer GN351-15-15-M...
GN351-15-15-M4-EE-40
15
15
M4
1.4
4
soft (40)
0.0060
40169991
YES
Gummipuffer GN351-15-15-M...
GN351-15-15-M4-EE-55
15
15
M4
1.4
4
medium (55)
0.0060
40169991
YES
Gummipuffer GN351-15-15-M...
GN351-15-15-M4-EE-70
15
15
M4
1.4
4
hard (70)
0.0070
40169991
YES
Gummipuffer GN351-15-20-M...
GN351-15-20-M4-EE-40
15
20
M4
1.4
4
soft (40)
0.0072
40169991
YES
Gummipuffer GN351-15-20-M...
GN351-15-20-M4-EE-55
15
20
M4
1.4
4
medium (55)
0.0080
40169991
YES
Gummipuffer GN351-15-20-M...
GN351-15-20-M4-EE-70
15
20
M4
1.4
4
hard (70)
0.0078
40169991
YES
Gummipuffer GN351-20-15-M...
GN351-20-15-M6-EE-40
20
15
M6
2
6
soft (40)
0.0128
40169991
YES
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表