目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 30 - Levelling feet, Steel sheet, zinc plated / with rubber underlay
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling feet
GN30
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn30/gn_30_asmtab.prj},{NB=Stellfuss GN30-80-M20-75-A1-U (0)},{ARTNR=GN30-80-M20-75-A1-U},{PARTNUMBER=GN 30-80-M20-75-A1-U},{NORMNR=GN 30},{WINKEL=0},{D1=80},{D2=M20},{FORM=A1},{NDM=20},{AUSF=U},{L1=75},{LL='-'},{L77=60},{H1=18.0},{H2=5.0},{S=3},{H33=-},{H44=33},{SW11=-},{SW22=15},{SW33=10},{SW77=27},{TT=20},{WEIGHT=0.5150},{CTN=73269098},{ROHS=YES},{PPATH=gn_30_asmtpl.prj},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
L7
[mm]
H1
[mm]
H2
[mm]
S
[mm]
H3
[mm]
H4
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW7
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stellfuss GN30-50-M8-40-A...
GN30-50-M8-40-A1-S
50
M8
A1
S
40
-
14.5
3.5
3
23
-
17
-
-
-
-
0.1081
73269098
YES
Stellfuss GN30-50-M8-50-A...
GN30-50-M8-50-A1-S
50
M8
A1
S
50
-
14.5
3.5
3
23
-
17
-
-
-
-
0.1099
73269098
YES
Stellfuss GN30-50-M8-63-A...
GN30-50-M8-63-A1-S
50
M8
A1
S
63
-
14.5
3.5
3
23
-
17
-
-
-
-
0.1139
73269098
YES
Stellfuss GN30-50-M8-40-A...
GN30-50-M8-40-A1-SK
50
M8
A1
SK
40
-
14.5
3.5
3
23
-
17
-
-
-
-
0.1126
73269098
YES
Stellfuss GN30-50-M8-50-A...
GN30-50-M8-50-A1-SK
50
M8
A1
SK
50
-
14.5
3.5
3
23
-
17
-
-
-
-
0.1200
73269098
YES
Stellfuss GN30-50-M8-63-A...
GN30-50-M8-63-A1-SK
50
M8
A1
SK
63
-
14.5
3.5
3
23
-
17
-
-
-
-
0.1184
73269098
YES
Stellfuss GN30-50-M8-37-A...
GN30-50-M8-37-A1-X
50
M8
A1
X
-
37
14.5
3.5
3
-
-
-
-
-
14
8
0.1595
73269098
YES
Stellfuss GN30-50-M8-40-A...
GN30-50-M8-40-A2-S
50
M8
A2
S
40
-
14.5
3.5
3
23
-
17
-
-
-
-
0.0988
73269098
YES
Stellfuss GN30-50-M8-50-A...
GN30-50-M8-50-A2-S
50
M8
A2
S
50
-
14.5
3.5
3
23
-
17
-
-
-
-
0.2089
73269098
YES
Stellfuss GN30-50-M8-63-A...
GN30-50-M8-63-A2-S
50
M8
A2
S
63
-
14.5
3.5
3
23
-
17
-
-
-
-
0.1046
73269098
YES
Stellfuss GN30-50-M8-40-A...
GN30-50-M8-40-A2-SK
50
M8
A2
SK
40
-
14.5
3.5
3
23
-
17
-
-
-
-
0.1033
73269098
YES
Stellfuss GN30-50-M8-50-A...
GN30-50-M8-50-A2-SK
50
M8
A2
SK
50
-
14.5
3.5
3
23
-
17
-
-
-
-
0.2139
73269098
YES
Stellfuss GN30-50-M8-63-A...
GN30-50-M8-63-A2-SK
50
M8
A2
SK
63
-
14.5
3.5
3
23
-
17
-
-
-
-
0.1091
73269098
YES
Stellfuss GN30-50-M8-37-A...
GN30-50-M8-37-A2-X
50
M8
A2
X
-
37
14.5
3.5
3
-
-
-
-
-
14
8
0.1495
73269098
YES
Stellfuss GN30-50-M8-40-A...
GN30-50-M8-40-A5-S
50
M8
A5
S
40
-
14.5
3.5
3
23
-
17
-
-
-
-
0.1060
73269098
YES
Stellfuss GN30-50-M8-50-A...
GN30-50-M8-50-A5-S
50
M8
A5
S
50
-
14.5
3.5
3
23
-
17
-
-
-
-
0.2182
73269098
YES
Stellfuss GN30-50-M8-63-A...
GN30-50-M8-63-A5-S
50
M8
A5
S
63
-
14.5
3.5
3
23
-
17
-
-
-
-
0.1118
73269098
YES
Stellfuss GN30-50-M8-40-A...
GN30-50-M8-40-A5-SK
50
M8
A5
SK
40
-
14.5
3.5
3
23
-
17
-
-
-
-
0.1105
73269098
YES
Stellfuss GN30-50-M8-50-A...
GN30-50-M8-50-A5-SK
50
M8
A5
SK
50
-
14.5
3.5
3
23
-
17
-
-
-
-
0.2232
73269098
YES
Stellfuss GN30-50-M8-63-A...
GN30-50-M8-63-A5-SK
50
M8
A5
SK
63
-
14.5
3.5
3
23
-
17
-
-
-
-
0.1163
73269098
YES
Stellfuss GN30-50-M8-37-A...
GN30-50-M8-37-A5-X
50
M8
A5
X
-
37
14.5
3.5
3
-
-
-
-
-
14
8
0.1595
73269098
YES
Stellfuss GN30-50-M10-50-...
GN30-50-M10-50-A1-S
50
M10
A1
S
50
-
14.5
3.5
3
23
-
17
-
-
-
-
0.1575
73269098
YES
Stellfuss GN30-50-M10-60-...
GN30-50-M10-60-A1-S
50
M10
A1
S
60
-
14.5
3.5
3
23
-
17
-
-
-
-
0.1745
73269098
YES
Stellfuss GN30-50-M10-80-...
GN30-50-M10-80-A1-S
50
M10
A1
S
80
-
14.5
3.5
3
23
-
17
-
-
-
-
0.1346
73269098
YES
Stellfuss GN30-50-M10-100...
GN30-50-M10-100-A1-S
50
M10
A1
S
100
-
14.5
3.5
3
23
-
17
-
-
-
-
0.1935
73269098
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表