目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 707.5 - Split set collars, Plastic
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Set collars
GN707.5
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/stellringe/gn707_5/gn_707_5.prj},{NB=Geteilte Stellring GN707.5-40-B20-SG},{ARTNR=GN707.5-40-B20-SG},{PARTNUMBER=GN 707.5-40-B20-SG},{NORMNR=GN 707.5},{D1=40},{D2=B20},{D22=20},{D2X='B20'},{B=14},{D3=M4},{D3X=4},{X=0.75},{MAX=2},{WEIGHT=0.0200},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
recommended shaft tolerance h11
[mm]
B
[mm]
D3
Gewinde
ⁿ/ₐ
X
[mm]
MAX
max. recommended
[N*m]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Geteilte Stellring GN707....
GN707.5-35-B12-SG
35
B12
13
M4
1.00
2
0.0170
39263000
YES
Geteilte Stellring GN707....
GN707.5-35-B14-SG
35
B14
13
M4
1.00
2
0.0160
39263000
YES
Geteilte Stellring GN707....
GN707.5-35-B16-SG
35
B16
13
M4
1.00
2
0.0160
39263000
YES
Geteilte Stellring GN707....
GN707.5-40-B18-SG
40
B18
14
M4
0.75
2
0.0210
39263000
YES
Geteilte Stellring GN707....
GN707.5-40-B20-SG
40
B20
14
M4
0.75
2
0.0200
39263000
YES
Geteilte Stellring GN707....
GN707.5-50-B22-SG
50
B22
14
M5
2.40
3
0.0340
39263000
YES
Geteilte Stellring GN707....
GN707.5-50-B25-SG
50
B25
14
M5
2.40
3
0.0330
39263000
YES
Geteilte Stellring GN707....
GN707.5-50-B30-SG
50
B30
14
M5
2.40
3
0.0300
39263000
YES
Geteilte Stellring GN707....
GN707.5-65-B35-SG
65
B35
14
M5
0.20
3
0.0380
39263000
YES
Geteilte Stellring GN707....
GN707.5-65-B40-SG
65
B40
14
M5
0.20
3
0.0420
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表