目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 6332 SKN - Grub screws, Type SKN. with internal hexagon, not hardened
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Thrust pads
DIN6332
DIN6332
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/druckstuecke/din6332/din6332/din6332_skn.prj},{NB=Gewindestift DIN6332-M10-80-SKN},{ARTNR=DIN6332-M10-80-SKN},{PARTNUMBER=DIN 6332-M10-80-SKN},{NORMNR=DIN 6332},{D1=M10},{ND=10.000},{KD=8.160},{L=80},{LX=45,50,55,60,65,80},{D2=8.0},{D3=7.2},{E1=3.6},{E2A=2.6},{E2P=5.6},{E3=-},{SW=5},{Z1=9.0},{Z2=4.5},{T=3.000},{WEIGHT=0.0350},{CTN=73181542},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Thread/screw thread
ⁿ/ₐ
L
Length
ⁿ/ₐ
D2
h11
[mm]
D3
[mm]
E1
[mm]
E2A
Type A
[mm]
E2P
Type P
[mm]
E3
[mm]
SW
[mm]
Z1
[mm]
Z2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gewindestift DIN6332-M6-3...
DIN6332-M6-30-SKN
M6
30
4.5
4.0
2.1
1.5
4.5
-
3
6.0
2.5
0.0050
73181542
YES
Gewindestift DIN6332-M6-3...
DIN6332-M6-35-SKN
M6
35
4.5
4.0
2.1
1.5
4.5
-
3
6.0
2.5
0.0060
73181542
YES
Gewindestift DIN6332-M6-4...
DIN6332-M6-40-SKN
M6
40
4.5
4.0
2.1
1.5
4.5
-
3
6.0
2.5
0.0070
73181542
YES
Gewindestift DIN6332-M6-4...
DIN6332-M6-45-SKN
M6
45
4.5
4.0
2.1
1.5
4.5
-
3
6.0
2.5
0.0080
73181542
YES
Gewindestift DIN6332-M6-5...
DIN6332-M6-50-SKN
M6
50
4.5
4.0
2.1
1.5
4.5
-
3
6.0
2.5
0.0090
73181542
YES
Gewindestift DIN6332-M8-3...
DIN6332-M8-35-SKN
M8
35
6.0
5.4
3.0
2.3
5.3
-
4
7.5
3.0
0.0089
73181542
YES
Gewindestift DIN6332-M8-4...
DIN6332-M8-40-SKN
M8
40
6.0
5.4
3.0
2.3
5.3
-
4
7.5
3.0
0.0100
73181542
YES
Gewindestift DIN6332-M8-4...
DIN6332-M8-45-SKN
M8
45
6.0
5.4
3.0
2.3
5.3
-
4
7.5
3.0
0.0130
73181542
YES
Gewindestift DIN6332-M8-5...
DIN6332-M8-50-SKN
M8
50
6.0
5.4
3.0
2.3
5.3
-
4
7.5
3.0
0.0130
73181542
YES
Gewindestift DIN6332-M8-6...
DIN6332-M8-60-SKN
M8
60
6.0
5.4
3.0
2.3
5.3
-
4
7.5
3.0
0.0170
73181542
YES
Gewindestift DIN6332-M8-7...
DIN6332-M8-70-SKN
M8
70
6.0
5.4
3.0
2.3
5.3
-
4
7.5
3.0
0.0210
73181542
YES
Gewindestift DIN6332-M10-...
DIN6332-M10-45-SKN
M10
45
8.0
7.2
3.6
2.6
5.6
-
5
9.0
4.5
0.0200
73181542
YES
Gewindestift DIN6332-M10-...
DIN6332-M10-50-SKN
M10
50
8.0
7.2
3.6
2.6
5.6
-
5
9.0
4.5
0.0230
73181542
YES
Gewindestift DIN6332-M10-...
DIN6332-M10-55-SKN
M10
55
8.0
7.2
3.6
2.6
5.6
-
5
9.0
4.5
0.0200
73181542
YES
Gewindestift DIN6332-M10-...
DIN6332-M10-60-SKN
M10
60
8.0
7.2
3.6
2.6
5.6
-
5
9.0
4.5
0.0280
73181542
YES
Gewindestift DIN6332-M10-...
DIN6332-M10-65-SKN
M10
65
8.0
7.2
3.6
2.6
5.6
-
5
9.0
4.5
0.0300
73181542
YES
Gewindestift DIN6332-M10-...
DIN6332-M10-80-SKN
M10
80
8.0
7.2
3.6
2.6
5.6
-
5
9.0
4.5
0.0350
73181542
YES
Gewindestift DIN6332-M12-...
DIN6332-M12-50-SKN
M12
50
8.0
7.2
4.6
2.9
6.9
3.7
6
10.0
4.5
0.0300
73181542
YES
Gewindestift DIN6332-M12-...
DIN6332-M12-60-SKN
M12
60
8.0
7.2
4.6
2.9
6.9
3.7
6
10.0
4.5
0.0350
73181542
YES
Gewindestift DIN6332-M12-...
DIN6332-M12-65-SKN
M12
65
8.0
7.2
4.6
2.9
6.9
3.7
6
10.0
4.5
0.0400
73181542
YES
Gewindestift DIN6332-M12-...
DIN6332-M12-70-SKN
M12
70
8.0
7.2
4.6
2.9
6.9
3.7
6
10.0
4.5
0.0432
73181542
YES
Gewindestift DIN6332-M12-...
DIN6332-M12-80-SKN
M12
80
8.0
7.2
4.6
2.9
6.9
3.7
6
10.0
4.5
0.0530
73181542
YES
Gewindestift DIN6332-M12-...
DIN6332-M12-100-SKN
M12
100
8.0
7.2
4.6
2.9
6.9
3.7
6
10.0
4.5
0.0640
73181542
YES
Gewindestift DIN6332-M16-...
DIN6332-M16-65-SKN
M16
65
12.0
11.0
5.4
4.5
9.5
4.0
8
12.0
5.0
0.0720
73181542
YES
Gewindestift DIN6332-M16-...
DIN6332-M16-70-SKN
M16
70
12.0
11.0
5.4
4.5
9.5
4.0
8
12.0
5.0
0.0830
73181542
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表