您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 927.3 - Stainless Steel-Clamping levers with eccentrical cam with threaded stud, Type A, Plastic contact plate with setting nut
Berger Tools
2.0 Clamping parts
2.3 Tensioning with eccentric cams and wedge clamps
Clamping levers with eccentrical cam
GN 927.3
GN 927.3 S
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_3/exzenterspanner/gn927_3/gn927_3_s/gn927_3_s_a_asmtab.prj},{NB=Edelstahl-Exzenterspanner mit Schraube GN927.3-82-M6-20-A (clamped)},{ARTNR=GN927.3-82-M6-20-A},{PARTNUMBER=GN 927.3-82-M6-20-A},{NORMNR=GN 927.3},{L1=82},{D1=M6},{D2=M6},{ZS=1},{L2=20},{L2X=20,25,30,35,40,50,60},{B=20},{D3=20},{D4=25},{D5=22.5},{H=1.00},{L3MIN=19.5},{L3=19.5},{L3MAX=22.5},{L4=3.0},{L5=3.7},{L6=19.5},{T=12},{PPATH=gn927_3_s_a_asmtpl.prj},{WEIGHT=0.1310},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
L1
[mm]
D2
Thread
[mm]
L2
in clamping position
ⁿ/ₐ
B
[mm]
D3
[mm]
D4
[mm]
H
Stroke at 90° lever movement
[mm]
L3
in clamping position
[mm]
L4
Adjustable range
[mm]
L5
in clamping position
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Exzenterspanner...
GN927.3-44-M4-12-A
44
M4
12
12
12
15
0.50
13.2
2.0
2.2
0.0273
84879090
YES
Edelstahl-Exzenterspanner...
GN927.3-44-M4-16-A
44
M4
16
12
12
15
0.50
13.2
2.0
2.2
0.0287
84879090
YES
Edelstahl-Exzenterspanner...
GN927.3-44-M4-20-A
44
M4
20
12
12
15
0.50
13.2
2.0
2.2
0.0292
84879090
YES
Edelstahl-Exzenterspanner...
GN927.3-44-M4-25-A
44
M4
25
12
12
15
0.50
13.2
2.0
2.2
0.0295
84879090
YES
Edelstahl-Exzenterspanner...
GN927.3-44-M4-30-A
44
M4
30
12
12
15
0.50
13.2
2.0
2.2
0.0299
84879090
YES
Edelstahl-Exzenterspanner...
GN927.3-44-M5-12-A
44
M5
12
12
12
15
0.50
13.2
2.0
2.2
0.0294
84879090
YES
Edelstahl-Exzenterspanner...
GN927.3-44-M5-16-A
44
M5
16
12
12
15
0.50
13.2
2.0
2.2
0.0294
84879090
YES
Edelstahl-Exzenterspanner...
GN927.3-44-M5-20-A
44
M5
20
12
12
15
0.50
13.2
2.0
2.2
0.0300
84879090
YES
Edelstahl-Exzenterspanner...
GN927.3-44-M5-25-A
44
M5
25
12
12
15
0.50
13.2
2.0
2.2
0.0305
84879090
YES
Edelstahl-Exzenterspanner...
GN927.3-44-M5-30-A
44
M5
30
12
12
15
0.50
13.2
2.0
2.2
0.0312
84879090
YES
Edelstahl-Exzenterspanner...
GN927.3-44-M5-35-A
44
M5
35
12
12
15
0.50
13.2
2.0
2.2
0.0318
84879090
YES
Edelstahl-Exzenterspanner...
GN927.3-44-M5-40-A
44
M5
40
12
12
15
0.50
13.2
2.0
2.2
0.0323
84879090
YES
Edelstahl-Exzenterspanner...
GN927.3-63-M5-16-A
63
M5
16
16
16
19
0.75
16.3
2.5
3.0
0.0455
84879059
YES
Edelstahl-Exzenterspanner...
GN927.3-63-M5-20-A
63
M5
20
16
16
19
0.75
16.3
2.5
3.0
0.0662
84879059
YES
Edelstahl-Exzenterspanner...
GN927.3-63-M5-25-A
63
M5
25
16
16
19
0.75
16.3
2.5
3.0
0.0676
84879059
YES
Edelstahl-Exzenterspanner...
GN927.3-63-M5-30-A
63
M5
30
16
16
19
0.75
16.3
2.5
3.0
0.0688
84879059
YES
Edelstahl-Exzenterspanner...
GN927.3-63-M5-35-A
63
M5
35
16
16
19
0.75
16.3
2.5
3.0
0.0687
84879059
YES
Edelstahl-Exzenterspanner...
GN927.3-63-M5-40-A
63
M5
40
16
16
19
0.75
16.3
2.5
3.0
0.0699
84879059
YES
Edelstahl-Exzenterspanner...
GN927.3-63-M5-50-A
63
M5
50
16
16
19
0.75
16.3
2.5
3.0
0.0710
84879059
YES
Edelstahl-Exzenterspanner...
GN927.3-63-M6-16-A
63
M6
16
16
16
19
0.75
16.3
2.5
3.0
0.0670
84879059
YES
Edelstahl-Exzenterspanner...
GN927.3-63-M6-20-A
63
M6
20
16
16
19
0.75
16.3
2.5
3.0
0.0669
84879059
YES
Edelstahl-Exzenterspanner...
GN927.3-63-M6-25-A
63
M6
25
16
16
19
0.75
16.3
2.5
3.0
0.0688
84879059
YES
Edelstahl-Exzenterspanner...
GN927.3-63-M6-30-A
63
M6
30
16
16
19
0.75
16.3
2.5
3.0
0.0500
84879059
YES
Edelstahl-Exzenterspanner...
GN927.3-63-M6-35-A
63
M6
35
16
16
19
0.75
16.3
2.5
3.0
0.0704
84879059
YES
Edelstahl-Exzenterspanner...
GN927.3-63-M6-40-A
63
M6
40
16
16
19
0.75
16.3
2.5
3.0
0.0724
84879059
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表