您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 5339 - Triangular knobs with threaded bolt
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Three-lobe knobs
GN 5339
GN 5339 GS
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/dreisterngriffe/gn5339/gn5339_gs/gn5339_gs.prj},{NB=Dreikantgriff GN 5339-40-M8-50-SW},{ARTNR=GN5339-40-M8-50-SW},{PARTNUMBER=GN 5339-40-M8-50-SW},{NORMNR=GN 5339},{D1=40},{LX=16,30,50},{FARBEVIS=schwarz},{AUSWAHL=schwarz(SW)},{D2=M8},{D2X=8},{L=50},{D3=16},{H1=30},{H2=17},{R1=60.000},{R2=26.000},{WEIGHT=0.030},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Triangular knob GN 5339-3...
GN5339-32-M5-10-SW
32
M5
10
14
26
16
0.009
39263000
YES
Triangular knob GN 5339-3...
GN5339-32-M5-20-SW
32
M5
20
14
26
16
0.010
39263000
YES
Triangular knob GN 5339-3...
GN5339-32-M5-40-SW
32
M5
40
14
26
16
0.013
39263000
YES
Triangular knob GN 5339-3...
GN5339-32-M6-10-SW
32
M6
10
14
26
16
0.010
39263000
YES
Triangular knob GN 5339-3...
GN5339-32-M6-20-SW
32
M6
20
14
26
16
0.013
39263000
YES
Triangular knob GN 5339-3...
GN5339-32-M6-40-SW
32
M6
40
14
26
16
0.015
39263000
YES
Triangular knob GN 5339-4...
GN5339-40-M6-10-SW
40
M6
10
16
30
17
0.014
39263000
YES
Triangular knob GN 5339-4...
GN5339-40-M6-20-SW
40
M6
20
16
30
17
0.015
39263000
YES
Triangular knob GN 5339-4...
GN5339-40-M6-40-SW
40
M6
40
16
30
17
0.019
39263000
YES
Triangular knob GN 5339-4...
GN5339-40-M8-16-SW
40
M8
16
16
30
17
0.019
39263000
YES
Triangular knob GN 5339-4...
GN5339-40-M8-30-SW
40
M8
30
16
30
17
0.025
39263000
YES
Triangular knob GN 5339-4...
GN5339-40-M8-50-SW
40
M8
50
16
30
17
0.030
39263000
YES
Triangular knob GN 5339-5...
GN5339-50-M8-16-SW
50
M8
16
19
35
19
0.028
39263000
YES
Triangular knob GN 5339-5...
GN5339-50-M8-30-SW
50
M8
30
19
35
19
0.032
39263000
YES
Triangular knob GN 5339-5...
GN5339-50-M8-50-SW
50
M8
50
19
35
19
0.037
39263000
YES
Triangular knob GN 5339-5...
GN5339-50-M10-20-SW
50
M10
20
19
35
19
0.035
39263000
YES
Triangular knob GN 5339-5...
GN5339-50-M10-30-SW
50
M10
30
19
35
19
0.040
39263000
YES
Triangular knob GN 5339-5...
GN5339-50-M10-50-SW
50
M10
50
19
35
19
0.050
39263000
YES
Triangular knob GN 5339-6...
GN5339-60-M10-20-SW
60
M10
20
22
41
22
0.046
39263000
YES
Triangular knob GN 5339-6...
GN5339-60-M10-30-SW
60
M10
30
22
41
22
0.048
39263000
YES
Triangular knob GN 5339-6...
GN5339-60-M10-50-SW
60
M10
50
22
41
22
0.060
39263000
YES
Triangular knob GN 5339-6...
GN5339-60-M12-20-SW
60
M12
20
22
41
22
0.057
39263000
YES
Triangular knob GN 5339-6...
GN5339-60-M12-30-SW
60
M12
30
22
41
22
0.065
39263000
YES
Triangular knob GN 5339-6...
GN5339-60-M12-50-SW
60
M12
50
22
41
22
0.080
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表