目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 268 - Collar bush
Berger Tools
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Scale rings
GN 268
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_4/skalenringe/gn268/gn_268.prj},{NB=Bundbuchse GN268-50-K16},{ARTNR=GN268-50-K16},{PARTNUMBER=GN 268-50-K16},{NORMNR=GN 268},{D1=50},{D2X=16},{D2=K16},{D3=54.7},{D4=38},{L1=14.5},{L2=5.5},{B=5.000},{T=2.300},{WEIGHT=0.1690},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
H7 Bore with Keyway
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Bundbuchse GN268-24-K12
GN268-24-K12
24
K12
26.7
18
13.5
5.5
0.0280
84879059
YES
Bundbuchse GN268-32-K12
GN268-32-K12
32
K12
35.7
25
13.5
5.5
0.0610
84879059
YES
Bundbuchse GN268-32-K14
GN268-32-K14
32
K14
35.7
25
13.5
5.5
0.0570
84879059
YES
Bundbuchse GN268-32-K16
GN268-32-K16
32
K16
35.7
25
13.5
5.5
0.0510
84879059
YES
Bundbuchse GN268-50-K12
GN268-50-K12
50
K12
54.7
38
14.5
5.5
0.1770
84879059
YES
Bundbuchse GN268-50-K16
GN268-50-K16
50
K16
54.7
38
14.5
5.5
0.1690
84879059
YES
Bundbuchse GN268-50-K20
GN268-50-K20
50
K20
54.7
38
14.5
5.5
0.1530
84879059
YES
Bundbuchse GN268-50-K28
GN268-50-K28
50
K28
54.7
38
14.5
5.5
0.1190
84879059
YES
Bundbuchse GN268-68-K12
GN268-68-K12
68
K12
74.7
50
14.5
5.5
0.3340
84879059
YES
Bundbuchse GN268-68-K14
GN268-68-K14
68
K14
74.7
50
14.5
5.5
0.3320
84879059
YES
Bundbuchse GN268-68-K16
GN268-68-K16
68
K16
74.7
50
14.5
5.5
0.3000
84879059
YES
Bundbuchse GN268-68-K22
GN268-68-K22
68
K22
74.7
50
14.5
5.5
0.3040
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN374 - Flat springs
Berger Tools
04.04.2023
CTC-550 - Shaft Collars - Hex Bore Clamp, Two-Piece
Essentra Components
19.04.2016
CTC-502 - Shaft Collars - Hex Bore Clamp, One-Piece
Essentra Components
19.04.2016
Clamping ring EK - Ready to fit clamping ring EK, Profile DIN ISO 14
Ketten Fuchs
22.09.2021
GN705 - Set collars,Type E, Grub screw with internal hexagon DIN914
Berger Tools
29.05.2023
JBHFPG, JBHFMPG, JBHFCPG, JBHFG, JBHFMG, JBHFCG, JBHG, JBHMG - Bushings for...
Misumi
03.06.2021
2021.39. - Retaining bush for guide pillar conical 2021.50., DIN 9825/ISO 9...
FIBRO
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表