目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 565 - Cabinet U-handles, Aluminium
Berger Tools
1.0 Operating parts
1.2 Operating by using machine and device handles
Cabinet “U“ handles
GN 565
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_2/buegelgriffe/gn565/gn565.prj},{NB=Buegelgriff GN565-26-112-BL},{ARTNR=GN565-26-112-BL},{PARTNUMBER=GN 565-26-112-BL},{NORMNR=GN 565},{OFLVIS=blank},{AUSWAHL=SW,RT,EL,BL},{B=26},{L=112},{LAENGE=112},{A=17},{D=M8},{H=55},{R=17},{T=12},{KDM=6.647},{NDM=8.000},{WEIGHT=0.1643},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
OFLVIS
Finish
ⁿ/ₐ
B
[mm]
L
Length ±0.25
[mm]
A
[mm]
D
Thread
ⁿ/ₐ
H
[mm]
R
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Buegelgriff GN565-20-100-...
GN565-20-100-SW
black (textured finish)
20
100
13
M6
49
13
10
0.0900
83024900
YES
Buegelgriff GN565-20-100-...
GN565-20-100-SWU
black (textured finish UV...
20
100
13
M6
49
13
10
0.0900
83024900
YES
Buegelgriff GN565-20-100-...
GN565-20-100-RS
red (textured finish)
20
100
13
M6
49
13
10
0.0900
83024900
YES
Buegelgriff GN565-20-100-...
GN565-20-100-SR
silver
20
100
13
M6
49
13
10
0.0900
83024900
YES
Buegelgriff GN565-20-100-...
GN565-20-100-EL
anodized
20
100
13
M6
49
13
10
0.0900
83024900
YES
Buegelgriff GN565-20-100-...
GN565-20-100-BL
blank
20
100
13
M6
49
13
10
0.0900
83024900
YES
Buegelgriff GN565-20-112-...
GN565-20-112-SW
black (textured finish)
20
112
13
M6
49
13
10
0.0970
83024900
YES
Buegelgriff GN565-20-112-...
GN565-20-112-SWU
black (textured finish UV...
20
112
13
M6
49
13
10
0.0970
83024900
YES
Buegelgriff GN565-20-112-...
GN565-20-112-RS
red (textured finish)
20
112
13
M6
49
13
10
0.0970
83024900
YES
Buegelgriff GN565-20-112-...
GN565-20-112-SR
silver
20
112
13
M6
49
13
10
0.0970
83024900
YES
Buegelgriff GN565-20-112-...
GN565-20-112-EL
anodized
20
112
13
M6
49
13
10
0.0970
83024900
YES
Buegelgriff GN565-20-112-...
GN565-20-112-BL
blank
20
112
13
M6
49
13
10
0.0970
83024900
YES
Buegelgriff GN565-20-117-...
GN565-20-117-SW
black (textured finish)
20
117
13
M6
49
13
10
0.1000
83024900
YES
Buegelgriff GN565-20-117-...
GN565-20-117-SWU
black (textured finish UV...
20
117
13
M6
49
13
10
0.1000
83024900
YES
Buegelgriff GN565-20-117-...
GN565-20-117-RS
red (textured finish)
20
117
13
M6
49
13
10
0.1000
83024900
YES
Buegelgriff GN565-20-117-...
GN565-20-117-SR
silver
20
117
13
M6
49
13
10
0.1000
83024900
YES
Buegelgriff GN565-20-117-...
GN565-20-117-EL
anodized
20
117
13
M6
49
13
10
0.1000
83024900
YES
Buegelgriff GN565-20-117-...
GN565-20-117-BL
blank
20
117
13
M6
49
13
10
0.1000
83024900
YES
Buegelgriff GN565-20-120-...
GN565-20-120-SW
black (textured finish)
20
120
13
M6
49
13
10
0.1020
83024900
YES
Buegelgriff GN565-20-120-...
GN565-20-120-SWU
black (textured finish UV...
20
120
13
M6
49
13
10
0.1040
83024900
YES
Buegelgriff GN565-20-120-...
GN565-20-120-RS
red (textured finish)
20
120
13
M6
49
13
10
0.1020
83024900
YES
Buegelgriff GN565-20-120-...
GN565-20-120-SR
silver
20
120
13
M6
49
13
10
0.1020
83024900
YES
Buegelgriff GN565-20-120-...
GN565-20-120-EL
anodized
20
120
13
M6
49
13
10
0.1020
83024900
YES
Buegelgriff GN565-20-120-...
GN565-20-120-BL
blank
20
120
13
M6
49
13
10
0.1020
83024900
YES
Buegelgriff GN565-20-128-...
GN565-20-128-SW
black (textured finish)
20
128
13
M6
51
13
10
0.1100
83024900
YES
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表