目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8061 - Vanne à membrane pneumatique tout inox clamp
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
04 - Vannes à membrane aseptique
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/04_vannes_a_membrane_aseptique/8061.prj},{NB=bene_inox_680611-075},{REF=680611-075},{FINITION=SF1},{DN1=3/4\"},{DN=19.05},{D1=15.80},{D2=25.0},{D3=60},{L1=117},{L2=125},{POIDS=1.29},{INFOS=INFOTEXTE},{WEB=https://www.bene-inox.com},{X=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Référence
ⁿ/ₐ
FINITION
ⁿ/ₐ
DN1
[pouces]
DN
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 680611-050
680611-050
SF1
1/2"
12.70
9.40
25.0
45
63
101
0.61
Béné Inox 680611-075
680611-075
SF1
3/4"
19.05
15.80
25.0
60
117
125
1.29
Béné Inox 680611-100
680611-100
SF1
1"
25.40
22.10
50.5
89
127
162
4.40
Béné Inox 680611-150
680611-150
SF1
1"1/2
38.10
34.80
50.5
112
159
197
7.40
Béné Inox 680611-200
680611-200
SF1
2"
50.80
47.50
64.0
142
190
235
7.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表