目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 72512 - Tube carré brut - Inox 1.4301 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
03 - Tubes - Supports - Colliers
Tubes structure
Powered by
CAD模型選擇
{bene_inox_raccords/03_tube_support_collier/02_tube_structure/72512.prj},{NB=bene_inox_272512-80803},{REF=272512-80803},{MAT=Inox 1.4301},{DIMENSION=80 x 80},{E=3.0},{POIDS=7.59},{A=80.0},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DIMENSION
axa
[mm]
E
[mm]
POIDS
[kg/m]
Béné Inox 272512-10101
272512-10101
Inox 1.4301
10 x 10
1.0
0.30
Béné Inox 272512-15151
272512-15151
Inox 1.4301
15 x 15
1.0
0.46
Béné Inox 272512-151515
272512-151515
Inox 1.4301
15 x 15
1.5
0.68
Béné Inox 272512-202012
272512-202012
Inox 1.4301
20 x 20
1.2
0.75
Béné Inox 272512-202015
272512-202015
Inox 1.4301
20 x 20
1.5
0.92
Béné Inox 272512-20202
272512-20202
Inox 1.4301
20 x 20
2.0
1.20
Béné Inox 272512-252515
272512-252515
Inox 1.4301
25 x 25
1.5
1.16
Béné Inox 272512-25252
272512-25252
Inox 1.4301
25 x 25
2.0
1.48
Béné Inox 272512-252525
272512-252525
Inox 1.4301
25 x 25
2.5
1.81
Béné Inox 272512-303012
272512-303012
Inox 1.4301
30 x 30
1.2
1.14
Béné Inox 272512-303015
272512-303015
Inox 1.4301
30 x 30
1.5
1.41
Béné Inox 272512-30302
272512-30302
Inox 1.4301
30 x 30
2.0
1.85
Béné Inox 272512-303025
272512-303025
Inox 1.4301
30 x 30
2.5
2.21
Béné Inox 272512-30303
272512-30303
Inox 1.4301
30 x 30
3.0
2.70
Béné Inox 272512-353515
272512-353515
Inox 1.4301
35 x 35
1.5
1.65
Béné Inox 272512-35352
272512-35352
Inox 1.4301
35 x 35
2.0
2.18
Béné Inox 272512-404015
272512-404015
Inox 1.4301
40 x 40
1.5
1.90
Béné Inox 272512-40402
272512-40402
Inox 1.4301
40 x 40
2.0
2.50
Béné Inox 272512-40403
272512-40403
Inox 1.4301
40 x 40
3.0
3.68
Béné Inox 272512-40404
272512-40404
Inox 1.4301
40 x 40
4.0
4.81
Béné Inox 272512-50502
272512-50502
Inox 1.4301
50 x 50
2.0
3.16
Béné Inox 272512-50503
272512-50503
Inox 1.4301
50 x 50
3.0
4.66
Béné Inox 272512-50504
272512-50504
Inox 1.4301
50 x 50
4.0
6.11
Béné Inox 272512-60602
272512-60602
Inox 1.4301
60 x 60
2.0
3.81
Béné Inox 272512-60603
272512-60603
Inox 1.4301
60 x 60
3.0
5.63
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表