目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 72222 - Tube métrique brut (roulé soudé) - Inox 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
03 - Tubes - Supports - Colliers
Tubes process
Powered by
CAD模型選擇
{bene_inox_raccords/03_tube_support_collier/01_tubes_process/72222.prj},{NB=bene_inox_372222-3542},{REF=372222-3542},{MAT=1.4307},{D=354.0},{E=2.0},{POIDS=17.63},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
E
[mm]
POIDS
[kg/m]
Béné Inox 372222-1815
372222-1815
1.4307
18.0
1.5
0.62
Béné Inox 372222-2015
372222-2015
1.4307
20.0
1.5
0.70
Béné Inox 372222-2315
372222-2315
1.4307
23.0
1.5
0.81
Béné Inox 372222-2515
372222-2515
1.4307
25.0
1.5
0.88
Béné Inox 372222-2815
372222-2815
1.4307
28.0
1.5
1.00
Béné Inox 372222-3015
372222-3015
1.4307
30.0
1.5
1.07
Béné Inox 372222-3315
372222-3315
1.4307
33.0
1.5
1.18
Béné Inox 372222-3815
372222-3815
1.4307
38.0
1.5
1.37
Béné Inox 372222-4315
372222-4315
1.4307
43.0
1.5
1.56
Béné Inox 372222-542
372222-542
1.4307
54.0
2.0
2.60
Béné Inox 372222-6315
372222-6315
1.4307
63.5
1.5
2.34
Béné Inox 372222-7315
372222-7315
1.4307
73.0
1.5
2.69
Béné Inox 372222-842
372222-842
1.4307
84.0
2.0
4.11
Béné Inox 372222-10315
372222-10315
1.4307
103.0
1.5
3.75
Béné Inox 372222-15315
372222-15315
1.4307
153.0
1.5
5.60
Béné Inox 372222-2542
372222-2542
1.4307
254.0
2.0
12.62
Béné Inox 372222-3042
372222-3042
1.4307
304.0
2.0
15.13
Béné Inox 372222-3542
372222-3542
1.4307
354.0
2.0
17.63
Béné Inox 672222-1815
672222-1815
1.4404
18.0
1.5
0.62
Béné Inox 672222-2015
672222-2015
1.4404
20.0
1.5
0.70
Béné Inox 672222-2315
672222-2315
1.4404
23.0
1.5
0.81
Béné Inox 672222-2515
672222-2515
1.4404
25.0
1.5
0.88
Béné Inox 672222-2815
672222-2815
1.4404
28.0
1.5
1.00
Béné Inox 672222-3015
672222-3015
1.4404
30.0
1.5
1.07
Béné Inox 672222-3315
672222-3315
1.4404
33.0
1.5
1.18
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表