目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 64315 - Butterfly valve male end / female end - EPDM gasket - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
64 - MACON
03 - Vannes papillon MACON
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/64_macon/03_vannes_papillon_macon/64315.prj},{NB=bene_inox_664315-60_0},{REF=664315-60},{MAT=Inox 316 L},{DN=60},{D1=63},{D2=112},{F=M79x3.5},{L=81},{POIDS=2.10},{ANGLE=0},{INFOS=INFOTEXTE},{VERS=3.000},{MOD=3.000},{JOINT=4.000},{DX=6.000},{PPATH=64315/64315_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D1
[mm]
D2
[mm]
F
[mm]
L
[mm]
POIDS
[Kg]
Béné Inox 664315-40
664315-40
Inox 316 L
40
43
92
M55x3
81
1.46
Béné Inox 664315-50
664315-50
Inox 316 L
50
53
105
M67x3
81
1.82
Béné Inox 664315-60
664315-60
Inox 316 L
60
63
112
M79x3.5
81
2.10
Béné Inox 664315-70
664315-70
Inox 316 L
70
73
125
M90x3.5
81
2.65
Béné Inox 664315-80
664315-80
Inox 316 L
80
83
139
M102x4
96
4.30
Béné Inox 664315-100
664315-100
Inox 316 L
100
104
162
M125X4
99
5.57
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表