目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 64311 - Butterfly valve with plain ends - EPDM gasket - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
64 - MACON
03 - Vannes papillon MACON
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/64_macon/03_vannes_papillon_macon/64311.prj},{NB=bene_inox_664311-60_0},{REF=664311-60},{MAT=Inox 316 L},{DN=60},{D1=63},{D2=112},{L=44},{POIDS=1.14},{ANGLE=0},{INFOS=INFOTEXTE},{VERS=3.000},{MOD=3.000},{JOINT=4.000},{DX=6.000},{PPATH=64311/64311_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D1
[mm]
D2
[mm]
L
[mm]
POIDS
[Kg]
Béné Inox 664311-40
664311-40
Inox 316 L
40
43
92
44
0.86
Béné Inox 664311-50
664311-50
Inox 316 L
50
53
105
44
1.08
Béné Inox 664311-60
664311-60
Inox 316 L
60
63
112
44
1.14
Béné Inox 664311-70
664311-70
Inox 316 L
70
73
125
44
1.47
Béné Inox 664311-80
664311-80
Inox 316 L
80
83
139
60
2.75
Béné Inox 664311-100
664311-100
Inox 316 L
100
104
162
64
3.85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表