目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 64119 - Blank nut with chain - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
64 - MACON
01 - Raccords MACON
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/64_macon/01_raccords_macon/64119.prj},{NB=bene_inox_264119-60},{REF=264119-60},{MAT=Inox 304},{DN=60},{D=95},{F=M79x3},{L=25},{POIDS=0.50},{DF=80.000},{C=8.000},{PAS=3.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D
[mm]
F
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 264119-40
264119-40
Inox 304
40
70
M55x3
25
0.33
Béné Inox 264119-50
264119-50
Inox 304
50
80
M67x3
25
0.37
Béné Inox 264119-60
264119-60
Inox 304
60
95
M79x3
25
0.50
Béné Inox 264119-70
264119-70
Inox 304
70
106
M90x3.5
25
0.58
Béné Inox 264119-80
264119-80
Inox 304
80
118
M102x4
25
0.70
Béné Inox 264119-100
264119-100
Inox 304
100
139
M125x4
26
0.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表