目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 63498 - Single pivot SMS clamp union - Stainless steel 316L - PTFE gasket
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
01 - Raccords CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/01_raccords_clamp/63498.prj},{NB=bene_inox_663498-51_1},{REF=663498-51},{POS=1},{DN=51},{D=51},{L=59},{POIDS=0,60},{DNAXE=2},{WEB=https://www.bene-inox.com},{DNX=2},{PPATH=63498/63498_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
-
ⁿ/ₐ
D
[mm]
L
Largeur
ⁿ/ₐ
POIDS
[kg]
Béné Inox 663498-25
663498-25
25
25
59
0,45
Béné Inox 663498-38
663498-38
38
38
59
0,45
Béné Inox 663498-51
663498-51
51
51
59
0,60
Béné Inox 663498-63
663498-63
63
63.5
59
0,70
Béné Inox 663498-76
663498-76
76
76.1
59
0,80
Béné Inox 663498-104
663498-104
104
104
59
1,31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表