目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58523/58525 - Needle valve - Female / Female BSP or NPT - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
04_robinets_et_vannes
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/04_robinets_et_vannes/58523.prj},{NB=bene_inox_458523-25},{REF=458523-25},{FORM=Gaz},{MAT=Inox 316},{DN=25},{F=1\"},{D=8},{L1=85},{L2=92},{L3=55},{POIDS=1.35},{X=5},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
FORM
Shape
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
[mm]
F
[Pouces]
D
[mm]
L1
[mm]
L2
Maxi
[mm]
L3
[mm]
POIDS
[kg]
Béné Inox 458523-8
458523-8
Gaz
Inox 316
8
1/4"
4
61
75
55
0.36
Béné Inox 458523-10
458523-10
Gaz
Inox 316
10
3/8"
4
61
75
55
0.40
Béné Inox 458523-15
458523-15
Gaz
Inox 316
15
1/2"
5
68
76
55
0.55
Béné Inox 458523-20
458523-20
Gaz
Inox 316
20
3/4"
6
76
87
55
0.70
Béné Inox 458523-25
458523-25
Gaz
Inox 316
25
1"
8
85
92
55
1.35
Béné Inox 458525-8
458525-8
NPT
Inox 316
8
1/4"
4
61
75
55
0.36
Béné Inox 458525-10
458525-10
NPT
Inox 316
10
3/8"
4
61
75
55
0.40
Béné Inox 458525-15
458525-15
NPT
Inox 316
15
1/2"
5
68
76
55
0.55
Béné Inox 458525-20
458525-20
NPT
Inox 316
20
3/4"
6
76
87
55
0.70
Béné Inox 458525-25
458525-25
NPT
Inox 316
25
1"
8
85
92
55
1.35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表