目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5750 - Tampon plein PN6 - Type 05A - Inox 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
03 - Brides inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/03_brides_inox/5750.prj},{NB=bene_inox_657502-50_PN6},{REF=657502-50},{MAT=Inox 1.4404},{DN=50},{PN=PN6},{D1=140},{D2=110},{NBXD3=4x14},{L=14},{POIDS=1,62},{N=4},{O=14.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
PN
[bar]
D1
[mm]
D2
[mm]
NBXD3
nb x D3
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 657502-15
657502-15
Inox 1.4404
15
PN6
80
55
4x11
12
0,44
Béné Inox 657502-20
657502-20
Inox 1.4404
20
PN6
90
65
4x11
14
0,66
Béné Inox 657502-25
657502-25
Inox 1.4404
25
PN6
100
75
4x11
14
0,82
Béné Inox 657502-32
657502-32
Inox 1.4404
32
PN6
120
90
4x14
14
1,18
Béné Inox 657502-40
657502-40
Inox 1.4404
40
PN6
130
100
4x14
14
1,39
Béné Inox 657502-50
657502-50
Inox 1.4404
50
PN6
140
110
4x14
14
1,62
Béné Inox 657502-65
657502-65
Inox 1.4404
65
PN6
160
130
4x14
14
2,14
Béné Inox 657502-80
657502-80
Inox 1.4404
80
PN6
190
150
4x18
16
3,43
Béné Inox 657502-100
657502-100
Inox 1.4404
100
PN6
210
170
4x18
16
4,22
Béné Inox 657502-125
657502-125
Inox 1.4404
125
PN6
240
200
8x18
18
6,10
Béné Inox 657502-150
657502-150
Inox 1.4404
150
PN6
265
225
8x18
18
7,51
Béné Inox 657502-200
657502-200
Inox 1.4404
200
PN6
320
280
8x18
20
12,30
Béné Inox 657502-250
657502-250
Inox 1.4404
250
PN6
375
335
12x18
22
18,50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表