目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5745 - Bride plate à souder ISO - Série amincie - Type 01A - Inox 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
03 - Brides inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/03_brides_inox/5745.prj},{NB=bene_inox_357452-1200_PN10},{REF=357452-1200},{MAT=Inox 1.4307},{DN=1200},{PN=PN10},{DTUBE=1220.0},{D1=1455},{D2=1380},{NBXD3=32x39},{D4=1239.0},{L=35},{POIDS=176,00},{N=32.000},{O=39.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
[mm]
DN
[mm]
PN
[bar]
DTUBE
Ø tube
[mm]
D1
[mm]
D2
[mm]
NBXD3
nb x D3
[mm]
D4
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 357452-300
357452-300
Inox 1.4307
300
PN10
323.9
445
400
12x22
327.5
20
10,20
Béné Inox 357452-350
357452-350
Inox 1.4307
350
PN10
355.6
505
460
16x22
359.5
21
15,40
Béné Inox 357452-400
357452-400
Inox 1.4307
400
PN10
406.4
565
515
16x26
411.0
22
19,40
Béné Inox 357452-450
357452-450
Inox 1.4307
450
PN10
457.2
615
565
20x26
462.0
22
20,90
Béné Inox 357452-500
357452-500
Inox 1.4307
500
PN10
508.0
670
620
20x26
513.5
24
26,00
Béné Inox 357452-600
357452-600
Inox 1.4307
600
PN10
609.6
780
725
20x30
616.5
25
34,00
Béné Inox 357452-700
357452-700
Inox 1.4307
700
PN10
711.0
895
840
24x30
718.0
28
60,00
Béné Inox 357452-800
357452-800
Inox 1.4307
800
PN10
813.0
1015
950
24x33
820.0
31
84,00
Béné Inox 357452-900
357452-900
Inox 1.4307
900
PN10
914.0
1115
1050
28x33
920.5
34
103,00
Béné Inox 357452-1000
357452-1000
Inox 1.4307
1000
PN10
1016.0
1230
1160
28x36
1022.0
35
127,00
Béné Inox 357452-1200
357452-1200
Inox 1.4307
1200
PN10
1220.0
1455
1380
32x39
1239.0
35
176,00
Béné Inox 657452-300
657452-300
Inox 1.4404
300
PN10
323.9
445
400
12x22
327.5
20
10,20
Béné Inox 657452-350
657452-350
Inox 1.4404
350
PN10
355.6
505
460
16x22
359.5
21
15,40
Béné Inox 657452-400
657452-400
Inox 1.4404
400
PN10
406.4
565
515
16x26
411.0
22
19,40
Béné Inox 657452-450
657452-450
Inox 1.4404
450
PN10
457.2
615
565
20x26
462.0
22
20,90
Béné Inox 657452-500
657452-500
Inox 1.4404
500
PN10
508.0
670
620
20x26
513.5
24
26,00
Béné Inox 657452-600
657452-600
Inox 1.4404
600
PN10
609.6
780
725
20x30
616.5
25
34,00
Béné Inox 657452-700
657452-700
Inox 1.4404
700
PN10
711.0
895
840
24x30
718.0
28
60,00
Béné Inox 657452-800
657452-800
Inox 1.4404
800
PN10
813.0
1015
950
24x33
820.0
31
84,00
Béné Inox 657452-900
657452-900
Inox 1.4404
900
PN10
914.0
1115
1050
28x33
920.5
34
103,00
Béné Inox 657452-1000
657452-1000
Inox 1.4404
1000
PN10
1016.0
1230
1160
28x36
1022.0
35
127,00
Béné Inox 657452-1200
657452-1200
Inox 1.4404
1200
PN10
1220.0
1455
1380
32x39
1239.0
35
176,00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表