目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5315 - Male / male hexagonal reducer NPT - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
53 - Raccords série 3000
01 - Raccords série 3000 lbs extrémités filetées (NPT)
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/53_serie_3000/01_raccords_serie_3000_lbs_extremites_filetees/5315.prj},{NB=bene_inox_653155-2015},{REF=653155-2015},{MAT=Inox 316 L},{DN=20-15},{F1=3/4\"},{F2=1/2\"},{L=48},{S=27},{KG=0.130},{DNPT1=26.670},{DNPT2=21.336},{B=21.000},{C=20.000},{D=15.900},{X=0},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
F1
[pouces]
F2
[pouces]
L
[mm]
S
[mm]
KG
Poids
[kg]
Béné Inox 653155-86
653155-86
Inox 316 L
8-6
1/4"
1/8"
36
17
0.040
Béné Inox 653155-108
653155-108
Inox 316 L
10-8
3/8"
1/4"
42
19
0.080
Béné Inox 653155-1510
653155-1510
Inox 316 L
15-10
1/2"
3/8"
42
22
0.080
Béné Inox 653155-2015
653155-2015
Inox 316 L
20-15
3/4"
1/2"
48
27
0.130
Béné Inox 653155-2520
653155-2520
Inox 316 L
25-20
1"
3/4"
54
35
0.380
Béné Inox 653155-3225
653155-3225
Inox 316 L
32-25
1"1/4
1"
60
45
0.610
Béné Inox 653155-4032
653155-4032
Inox 316 L
40-32
1"1/2
1"1/4
62
50
0.850
Béné Inox 653155-5040
653155-5040
Inox 316 L
50-40
2"
1"1/2
66
63
0.910
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表