目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 423623 - Hexagon nut - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 23 - UNC fasteners
Stainless steel A4
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_23/a4/423623.prj},{NB=bene_inox_423623-7/16},{REF=423623-7/16},{D=7/16\"},{H=3/8\"},{H1=9.52500},{S=11/16\"},{S1=17.46250},{D1=11.113},{P=14},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Référence
ⁿ/ₐ
D
[pouce]
H
[pouce]
S
[pouce]
P
Pas
[mm]
Béné Inox 423623-1/4
423623-1/4
1/4"
7/32"
7/16"
20
Béné Inox 423623-5/16
423623-5/16
5/16"
17/64"
1/2"
18
Béné Inox 423623-3/8
423623-3/8
3/8"
21/64"
9/16"
16
Béné Inox 423623-7/16
423623-7/16
7/16"
3/8"
11/16"
14
Béné Inox 423623-1/2
423623-1/2
1/2"
7/16"
3/4"
13
Béné Inox 423623-5/8
423623-5/8
5/8"
35/64"
15/16"
11
Béné Inox 423623-3/4
423623-3/4
3/4"
41/64"
1"1/8
10
Béné Inox 423623-7/8
423623-7/8
7/8"
3/4"
1"5/16
9
Béné Inox 423623-1
423623-1
1"
55/64"
1"1/2
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表