目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 219662 - Stud - Stainless steel A2 - DIN 939
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 19 - Self clinching elements
Inox A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_19/a2/219662.prj},{NB=bene_inox_219662-12X20},{REF=219662-12X20},{M=12.000},{MXL=12X20},{B=30.000},{A=15.000},{L=20.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Nr de référence
ⁿ/ₐ
M
[mm]
MXL
[mm]
B
[mm]
A
[mm]
L
[mm]
Béné Inox 219662-5X16
219662-5X16
5.000
5X16
16.000
6.250
16.000
Béné Inox 219662-5X20
219662-5X20
5.000
5X20
16.000
6.250
20.000
Béné Inox 219662-5X25
219662-5X25
5.000
5X25
16.000
6.250
25.000
Béné Inox 219662-5X30
219662-5X30
5.000
5X30
16.000
6.250
30.000
Béné Inox 219662-5X35
219662-5X35
5.000
5X35
16.000
6.250
35.000
Béné Inox 219662-5X40
219662-5X40
5.000
5X40
16.000
6.250
40.000
Béné Inox 219662-6X16
219662-6X16
6.000
6X16
16.000
7.500
16.000
Béné Inox 219662-6X20
219662-6X20
6.000
6X20
16.000
7.500
20.000
Béné Inox 219662-6X25
219662-6X25
6.000
6X25
16.000
7.500
25.000
Béné Inox 219662-6X30
219662-6X30
6.000
6X30
16.000
7.500
30.000
Béné Inox 219662-6X35
219662-6X35
6.000
6X35
16.000
7.500
35.000
Béné Inox 219662-6X40
219662-6X40
6.000
6X40
16.000
7.500
40.000
Béné Inox 219662-6X45
219662-6X45
6.000
6X45
16.000
7.500
45.000
Béné Inox 219662-6X50
219662-6X50
6.000
6X50
16.000
7.500
50.000
Béné Inox 219662-6X55
219662-6X55
6.000
6X55
16.000
7.500
55.000
Béné Inox 219662-6X60
219662-6X60
6.000
6X60
16.000
7.500
60.000
Béné Inox 219662-6X65
219662-6X65
6.000
6X65
16.000
7.500
65.000
Béné Inox 219662-6X70
219662-6X70
6.000
6X70
16.000
7.500
70.000
Béné Inox 219662-6X75
219662-6X75
6.000
6X75
16.000
7.500
75.000
Béné Inox 219662-6X80
219662-6X80
6.000
6X80
16.000
7.500
80.000
Béné Inox 219662-6X90
219662-6X90
6.000
6X90
16.000
7.500
90.000
Béné Inox 219662-6X100
219662-6X100
6.000
6X100
16.000
7.500
100.000
Béné Inox 219662-8X16
219662-8X16
8.000
8X16
22.000
10.000
16.000
Béné Inox 219662-8X20
219662-8X20
8.000
8X20
22.000
10.000
20.000
Béné Inox 219662-8X25
219662-8X25
8.000
8X25
22.000
10.000
25.000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表