目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 416525 - Rondelle "Grower" section carrée - DIN 7980 - ISO 8738
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A4
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_16/a4/416525.prj},{NB=bene_inox_416525-8},{REF=416525-8},{MAT=Acier inoxydable A4},{D=8},{D1=8.1},{D2=12.7},{S=2.0},{R=0.500},{DA=49.000},{DW=67.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
D1
Transition diameter
[mm]
D2
Diameter of the bearing face
[mm]
S
Height
[mm]
Béné Inox 416525-3
416525-3
Acier inoxydable A4
3
3.1
5.6
1.0
Béné Inox 416525-4
416525-4
Acier inoxydable A4
4
4.1
7.0
1.2
Béné Inox 416525-5
416525-5
Acier inoxydable A4
5
5.1
8.8
1.6
Béné Inox 416525-6
416525-6
Acier inoxydable A4
6
6.1
9.9
1.6
Béné Inox 416525-8
416525-8
Acier inoxydable A4
8
8.1
12.7
2.0
Béné Inox 416525-10
416525-10
Acier inoxydable A4
10
10.2
16.0
2.5
Béné Inox 416525-12
416525-12
Acier inoxydable A4
12
12.2
18.0
2.5
Béné Inox 416525-14
416525-14
Acier inoxydable A4
14
14.2
21.1
3.0
Béné Inox 416525-16
416525-16
Acier inoxydable A4
16
16.2
24.4
3.5
Béné Inox 416525-18
416525-18
Acier inoxydable A4
18
18.2
26.4
3.5
Béné Inox 416525-20
416525-20
Acier inoxydable A4
20
20.2
30.6
4.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表