目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 214653 - Stud bolts - Stainless steel A2 - DIN 976-B
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 14 - Threaded rods
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_14/a2/214653.prj},{NB=bene_inox_214653-12X140},{REF=214653-12X140},{MAT=Inox A2},{D=M12},{DX=12.0},{L=140},{WEB=https://www.bene-inox.com},{PAS=1.75},{CHANFREIN=1.2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
-
ⁿ/ₐ
L
[mm]
Béné Inox 214653-4X50
214653-4X50
Inox A2
M4
50
Béné Inox 214653-4X60
214653-4X60
Inox A2
M4
60
Béné Inox 214653-4X70
214653-4X70
Inox A2
M4
70
Béné Inox 214653-4X80
214653-4X80
Inox A2
M4
80
Béné Inox 214653-4X90
214653-4X90
Inox A2
M4
90
Béné Inox 214653-4X100
214653-4X100
Inox A2
M4
100
Béné Inox 214653-5X50
214653-5X50
Inox A2
M5
50
Béné Inox 214653-5X60
214653-5X60
Inox A2
M5
60
Béné Inox 214653-5X70
214653-5X70
Inox A2
M5
70
Béné Inox 214653-5X80
214653-5X80
Inox A2
M5
80
Béné Inox 214653-5X90
214653-5X90
Inox A2
M5
90
Béné Inox 214653-5X100
214653-5X100
Inox A2
M5
100
Béné Inox 214653-5X110
214653-5X110
Inox A2
M5
110
Béné Inox 214653-5X120
214653-5X120
Inox A2
M5
120
Béné Inox 214653-5X130
214653-5X130
Inox A2
M5
130
Béné Inox 214653-5X140
214653-5X140
Inox A2
M5
140
Béné Inox 214653-5X150
214653-5X150
Inox A2
M5
150
Béné Inox 214653-5X160
214653-5X160
Inox A2
M5
160
Béné Inox 214653-5X170
214653-5X170
Inox A2
M5
170
Béné Inox 214653-6X60
214653-6X60
Inox A2
M6
60
Béné Inox 214653-6X70
214653-6X70
Inox A2
M6
70
Béné Inox 214653-6X80
214653-6X80
Inox A2
M6
80
Béné Inox 214653-6X90
214653-6X90
Inox A2
M6
90
Béné Inox 214653-6X100
214653-6X100
Inox A2
M6
100
Béné Inox 214653-6X110
214653-6X110
Inox A2
M6
110
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表