目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 212415 - Hexagon socket head self tapping screw - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 12 - Self tapping screws
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_12/a2/212415.prj},{NB=bene_inox_212415-4,8X25},{REF=212415-4,8X25},{MAT=Acier inoxydable A2},{D=4.8},{DXL=4.8X25},{L=25.000},{A=1.600},{DK=8.500},{K=5.00},{M=5.000},{EMP=10},{MH=1.900},{RF=3.200},{S=4},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
DXL
ⁿ/ₐ
DK
[mm]
K
[mm]
M
[mm]
EMP
Empreinte n°
ⁿ/ₐ
S
[mm]
Béné Inox 212415-4,8X13
212415-4,8X13
Acier inoxydable A2
4.8
4.8X13
8.500
5.00
5.000
10
4
Béné Inox 212415-4,8X16
212415-4,8X16
Acier inoxydable A2
4.8
4.8X16
8.500
5.00
5.000
10
4
Béné Inox 212415-4,8X19
212415-4,8X19
Acier inoxydable A2
4.8
4.8X19
8.500
5.00
5.000
10
4
Béné Inox 212415-4,8X25
212415-4,8X25
Acier inoxydable A2
4.8
4.8X25
8.500
5.00
5.000
10
4
Béné Inox 212415-4,8X32
212415-4,8X32
Acier inoxydable A2
4.8
4.8X32
8.500
5.00
5.000
10
4
Béné Inox 212415-4,8X38
212415-4,8X38
Acier inoxydable A2
4.8
4.8X38
8.500
5.00
5.000
10
4
Béné Inox 212415-4,8X45
212415-4,8X45
Acier inoxydable A2
4.8
4.8X45
8.500
5.00
5.000
10
4
Béné Inox 212415-4,8X50
212415-4,8X50
Acier inoxydable A2
4.8
4.8X50
8.500
5.00
5.000
10
4
Béné Inox 212415-5,5X38
212415-5,5X38
Acier inoxydable A2
5.5
5.5X38
10.000
6.00
6.500
12
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表