目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 212414 - Self tapping screw hexagon head Pozidriv cross recessed with pilot end - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 12 - Self tapping screws
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_12/a2/212414.prj},{NB=bene_inox_212414-4,8X35/39},{REF=212414-4,8X35/39},{MAT=Acier inoxydable A2},{D=4.8},{P=1.600},{D3=3.580},{L=39},{S=8.000},{K=2.80},{L1=4.000},{D1=3.360},{F1=0.350},{N=0.778},{M=4.667},{EMP=2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
S
[mm]
K
[mm]
Béné Inox 212414-4,2X24/3...
212414-4,2X24/30
4.2x30
Acier inoxydable A2
4.2
30
7.000
2.45
Béné Inox 212414-4,8X20/2...
212414-4,8X20/24
4.8x24
Acier inoxydable A2
4.8
24
8.000
2.80
Béné Inox 212414-4,8X24/3...
212414-4,8X24/30
4.8x30
Acier inoxydable A2
4.8
30
8.000
2.80
Béné Inox 212414-4,8X30/3...
212414-4,8X30/35
4.8x35
Acier inoxydable A2
4.8
35
8.000
2.80
Béné Inox 212414-4,8X35/3...
212414-4,8X35/39
4.8x39
Acier inoxydable A2
4.8
39
8.000
2.80
Béné Inox 212414-4,8X45/5...
212414-4,8X45/50
4.8x50
Acier inoxydable A2
4.8
50
8.000
2.80
Béné Inox 212414-5,5X20/2...
212414-5,5X20/25
5.5x25
Acier inoxydable A2
5.5
25
8.000
3.20
Béné Inox 212414-5,5X25/3...
212414-5,5X25/30
5.5x30
Acier inoxydable A2
5.5
30
8.000
3.20
Béné Inox 212414-5,5X30/3...
212414-5,5X30/35
5.5x35
Acier inoxydable A2
5.5
35
8.000
3.20
Béné Inox 212414-5,5X40/4...
212414-5,5X40/45
5.5x45
Acier inoxydable A2
5.5
45
8.000
3.20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表