目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 211302 - Slotted round head wood screw - Stainless steel A2 - DIN 96
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 11 - Woods screws
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_11/a2/211302.prj},{NB=bene_inox_211302-4x40},{REF=211302-4x40},{MAT=Acier inoxydable A2},{D=4.0},{D3=2.8},{L=40},{P=1.75},{DS=4.0},{DK=7.0},{K=3.0},{R=0.4},{N=1.51},{T=1.30},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
Béné Inox 211302-2,5x12
211302-2,5x12
Acier inoxydable A2
2.5x12
2.5
12
2.2
Béné Inox 211302-2,5x20
211302-2,5x20
Acier inoxydable A2
2.5x20
2.5
20
2.2
Béné Inox 211302-3x10
211302-3x10
Acier inoxydable A2
3x10
3.0
10
2.5
Béné Inox 211302-3x12
211302-3x12
Acier inoxydable A2
3x12
3.0
12
2.5
Béné Inox 211302-3x16
211302-3x16
Acier inoxydable A2
3x16
3.0
16
2.5
Béné Inox 211302-3x25
211302-3x25
Acier inoxydable A2
3x25
3.0
25
2.5
Béné Inox 211302-3,5x12
211302-3,5x12
Acier inoxydable A2
3.5x12
3.5
12
2.5
Béné Inox 211302-3,5x25
211302-3,5x25
Acier inoxydable A2
3.5x25
3.5
25
2.5
Béné Inox 211302-3,5x30
211302-3,5x30
Acier inoxydable A2
3.5x30
3.5
30
2.5
Béné Inox 211302-3,5x40
211302-3,5x40
Acier inoxydable A2
3.5x40
3.5
40
2.5
Béné Inox 211302-4x12
211302-4x12
Acier inoxydable A2
4x12
4.0
12
3.0
Béné Inox 211302-4x16
211302-4x16
Acier inoxydable A2
4x16
4.0
16
3.0
Béné Inox 211302-4x20
211302-4x20
Acier inoxydable A2
4x20
4.0
20
3.0
Béné Inox 211302-4x25
211302-4x25
Acier inoxydable A2
4x25
4.0
25
3.0
Béné Inox 211302-4x30
211302-4x30
Acier inoxydable A2
4x30
4.0
30
3.0
Béné Inox 211302-4x35
211302-4x35
Acier inoxydable A2
4x35
4.0
35
3.0
Béné Inox 211302-4x40
211302-4x40
Acier inoxydable A2
4x40
4.0
40
3.0
Béné Inox 211302-4x45
211302-4x45
Acier inoxydable A2
4x45
4.0
45
3.0
Béné Inox 211302-4x50
211302-4x50
Acier inoxydable A2
4x50
4.0
50
3.0
Béné Inox 211302-5x16
211302-5x16
Acier inoxydable A2
5x16
5.0
16
4.0
Béné Inox 211302-5x25
211302-5x25
Acier inoxydable A2
5x25
5.0
25
4.0
Béné Inox 211302-5x30
211302-5x30
Acier inoxydable A2
5x30
5.0
30
4.0
Béné Inox 211302-5x35
211302-5x35
Acier inoxydable A2
5x35
5.0
35
4.0
Béné Inox 211302-5x40
211302-5x40
Acier inoxydable A2
5x40
5.0
40
4.0
Béné Inox 211302-5x45
211302-5x45
Acier inoxydable A2
5x45
5.0
45
4.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表