目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Type ''TECRS'' simplex - Universal chain tensioners type ''TECRS''
BEA Ingranaggi
Tensioner "Resatec"
Powered by
CAD模型選擇
{bea/tensioner_resatec/type_tecrs_simplex_asmtab.prj},{NB=6020210340},{DESCRIPTION=TECRS 3},{CHAIN=1/2\"x5/16\"},{CNSORDERNO=6020210340},{ISO=08B1},{A=23 ÷ 45},{B=M10},{KG=0.56},{SW=16},{NDM=10},{VERS=2},{VERSTE=2},{G=5},{AX=33},{VERSCHAIN=1},{PPATH=type_tecrs_simplex_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CHAIN
Chain
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
ISO
ⁿ/ₐ
A
[mm]
B
[mm]
KG
[kg]
6020210330
TECRS 2
3/8"x7/32"
6020210330
06B1
18 ÷ 35
M8
0.30
6020210340
TECRS 3
1/2"x5/16"
6020210340
08B1
23 ÷ 45
M10
0.56
6020210350
TECRS 4
5/8"x3/8"
6020210350
10B1
24 ÷ 44
M10
0.82
6020210360
TECRS 5
3/4"x7/16"
6020210360
12B1
30 ÷ 60
M12
2.17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表