目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt bars T10 - Metric bars ''T'' - DIN 7721-2
BEA Ingranaggi
Pulleys
Timing belt bars
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_bars/timing_belt_bars_t10.prj},{NB=36000022},{DESCRIPTION=T 10 22},{CNSORDERNO=36000022},{Z=22},{DE=68.20},{L1=160},{L=160},{N=218},{KG=1.43}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
L1
[mm]
L
[mm]
N
n°flange adaptable
ⁿ/ₐ
KG
[kg]
36000010
T 10 10
36000010
10
29.98
140
140
206
0.22
36000011
T 10 11
36000011
11
33.16
140
140
207
0.29
36000012
T 10 12
36000012
12
36.35
140
140
208
0.34
36000013
T 10 13
36000013
13
39.55
140
140
209
0.42
36000014
T 10 14
36000014
14
42.70
160
160
210
0.55
36000015
T 10 15
36000015
15
45.90
160
160
211
0.64
36000016
T 10 16
36000016
16
49.10
160
160
212
0.74
36000017
T 10 17
36000017
17
52.25
160
160
213
0.85
36000018
T 10 18
36000018
18
55.45
160
160
214
0.96
36000019
T 10 19
36000019
19
58.65
160
160
216
1.07
36000020
T 10 20
36000020
20
61.80
160
160
216
1.20
36000021
T 10 21
36000021
21
65.00
160
160
217
1.29
36000022
T 10 22
36000022
22
68.20
160
160
218
1.43
36000023
T 10 23
36000023
23
71.35
160
160
313
1.58
36000024
T 10 24
36000024
24
74.55
160
160
219
1.73
36000026
T 10 26
36000026
26
80.90
160
160
220
2.05
36000028
T 10 28
36000028
28
87.25
160
160
222
2.39
36000030
T 10 30
36000030
30
93.65
160
160
223
2.76
36000032
T 10 32
36000032
32
100.00
160
160
224
3.18
36000034
T 10 34
36000034
34
106.40
160
160
323
3.61
36000036
T 10 36
36000036
36
112.75
160
160
225
4.06
36000038
T 10 38
36000038
38
119.10
160
160
327
4.62
36000040
T 10 40
36000040
40
125.45
160
160
226
5.13
36000045
T 10 45
36000045
45
141.40
160
160
333
6.50
36000048
T 10 48
36000048
48
150.95
160
160
335
7.39
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表