目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Black spider for ''GEB'' - Torsional flexible couplings - ''GEB''
BEA Ingranaggi
Couplings
Torsional flexible couplings ''GEB''
Spider for couplings ''GEB''
Powered by
CAD模型選擇
{bea/couplings/torsional_flexible_couplings_geb/spider_for_couplings_geb/black_spider_for_geb.prj},{NB=ELN042},{DESCRIPTION=GEB 42-55},{CNSORDERNO=ELN042},{GMAX=6.000},{TK=326},{TKMAX=653},{TKW=85.0},{D=95.000},{F=46.000},{N=20.000},{KG=0.066}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GMAX
Gyration / 1' max
ⁿ/ₐ
TK
Torque normal
[Nm]
TKMAX
Torque max
[Nm]
TKW
TkW with inversion
ⁿ/ₐ
KG
[kg]
ELN019
GEB 19-24
ELN019
14.000
12
24
3.2
0.004
ELN024
GEB 24-32
ELN024
10.600
43
86
11.4
0.014
ELN028
GEB 28-38
ELN028
8.500
126
233
30.6
0.025
ELN038
GEB 38-45
ELN038
7.100
235
470
61.0
0.042
ELN042
GEB 42-55
ELN042
6.000
326
653
85.0
0.066
ELN048
GEB 48-60
ELN048
5.600
381
763
99.7
0.088
ELN055
GEB 55-70
ELN055
4.750
500
1003
130.7
0.116
ELN065
GEB 65-75
ELN065
4.250
730
1460
190.0
0.172
ELN075
GEB 75-90
ELN075
3.550
1493
2986
388.3
0.325
ELN090
GEB 90-100
ELN090
2.800
2800
5300
728.0
0.440
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表