目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Sprockets for conveyor chains PASSO 50.8 RULLO 30 - Sprockets for conveyor chains
BEA Ingranaggi
Chain Drive
Wheels for conveyor chain
Sprockets for conveyor chains
Powered by
CAD模型選擇
{bea/chain_drive/wheels_for_conveyor_chain/sprockets_for_conveyor_chais/sprockets_for_conveyor_chains_p50_8_r30.prj},{NB=332570010},{Z=10},{DE=182.0},{DP=164.39},{CNSORDERNO=332570010},{DM=88},{D1=20},{A=44},{KG=2.85},{B1=8.8},{C=3},{R3=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
332570008
8
149.0
132.74
332570008
58
20
39
1.35
8.8
3
50
332570010
10
182.0
164.39
332570010
88
20
44
2.85
8.8
3
50
332570012
12
214.0
196.27
332570012
88
25
44
3.37
8.8
3
50
332570014
14
247.0
228.29
332570014
88
25
44
4.08
8.8
3
50
332570016
16
279.0
260.39
332570016
118
30
59
7.34
8.8
3
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表