目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex sprockets ASA 80 - Sprockets for roller chains - DIN 8188 - ISO 606 - ANSI B 29.1
BEA Ingranaggi
Chain Drive
Sprockets and plate wheels ASA
Simplex sprockets ASA
Powered by
CAD模型選擇
{bea/chain_drive/sprockets_and_plate_weels_asa/simplex_sprockets_asa/simplex_sprockets_asa_80.prj},{NB=131080020},{Z=20},{DE=173.9},{DP=162.38},{CNSORDERNO=131080020},{DM=100},{D1=20},{A=45},{KG=4.02},{B1=14.6},{C=3.2},{R3=27}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
131080008
8
77.9
66.37
131080008
42
16
35
0.47
14.6
3.2
27
131080009
9
85.8
74.27
131080009
50
16
35
0.65
14.6
3.2
27
131080010
10
93.8
82.19
131080010
55
16
35
0.82
14.6
3.2
27
131080011
11
101.7
90.14
131080011
61
16
40
1.13
14.6
3.2
27
131080012
12
109.7
98.14
131080012
69
16
40
1.42
14.6
3.2
27
131080013
13
117.7
106.12
131080013
78
16
40
1.77
14.6
3.2
27
131080014
14
125.7
114.15
131080014
84
16
40
2.07
14.6
3.2
27
131080015
15
133.7
122.17
131080015
92
16
40
2.46
14.6
3.2
27
131080016
16
141.8
130.20
131080016
100
20
45
3.13
14.6
3.2
27
131080017
17
149.8
138.22
131080017
100
20
45
3.34
14.6
3.2
27
131080018
18
157.8
146.28
131080018
100
20
45
3.55
14.6
3.2
27
131080019
19
165.9
154.33
131080019
100
20
45
3.78
14.6
3.2
27
131080020
20
173.9
162.38
131080020
100
20
45
4.02
14.6
3.2
27
131080021
21
182.0
170.43
131080021
110
20
50
5.01
14.6
3.2
27
131080022
22
190.1
178.48
131080022
110
20
50
5.26
14.6
3.2
27
131080023
23
198.1
186.53
131080023
110
20
50
5.56
14.6
3.2
27
131080024
24
206.2
194.59
131080024
110
20
50
5.85
14.6
3.2
27
131080025
25
214.2
202.66
131080025
110
20
50
6.16
14.6
3.2
27
131080026
26
222.3
210.72
131080026
120
20
50
6.96
14.6
3.2
27
131080027
27
230.4
218.79
131080027
120
20
50
7.29
14.6
3.2
27
131080028
28
238.4
226.85
131080028
120
20
50
7.64
14.6
3.2
27
131080029
29
246.5
234.92
131080029
120
20
50
7.78
14.6
3.2
27
131080030
30
254.6
243.00
131080030
120
20
50
7.96
14.6
3.2
27
131080034
34
286.9
275.28
131080034
120
25
50
9.92
14.6
3.2
27
131080035
35
294.9
283.36
131080035
120
25
50
10.36
14.6
3.2
27
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表