目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex plate wheels 28B-2 - Plate wheels for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Plate wheels
Duplex plate wheels
Powered by
CAD模型選擇
{bea/chain_drive/plate_wheels/duplex_platte_wheels/duplex_plate_wheels_28b_2.prj},{NB=202440020},{Z=20},{DE=303.0},{DP=284.15},{CNSORDERNO=202440020},{D2=30},{KG=35.87},{B2=88.4},{B1=28.8},{C=5},{R3=44}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D2
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
202440008
8
132.0
116.15
202440008
25
4.01
88.4
28.8
5
44
202440009
9
146.0
129.96
202440009
25
5.48
88.4
28.8
5
44
202440010
10
160.0
143.85
202440010
25
7.17
88.4
28.8
5
44
202440011
11
174.0
157.77
202440011
30
8.92
88.4
28.8
5
44
202440012
12
188.0
171.74
202440012
30
11.04
88.4
28.8
5
44
202440013
13
204.0
185.75
202440013
30
13.38
88.4
28.8
5
44
202440014
14
218.0
199.76
202440014
30
15.94
88.4
28.8
5
44
202440015
15
232.0
213.79
202440015
30
18.72
88.4
28.8
5
44
202440016
16
246.0
227.84
202440016
30
21.71
88.4
28.8
5
44
202440017
17
260.0
241.90
202440017
30
24.92
88.4
28.8
5
44
202440018
18
274.0
255.98
202440018
30
28.36
88.4
28.8
5
44
202440019
19
289.0
270.06
202440019
30
32.00
88.4
28.8
5
44
202440020
20
303.0
284.15
202440020
30
35.87
88.4
28.8
5
44
202440021
21
317.0
298.24
202440021
30
39.96
88.4
28.8
5
44
202440022
22
331.0
312.34
202440022
30
44.26
88.4
28.8
5
44
202440023
23
345.0
326.44
202440023
30
48.78
88.4
28.8
5
44
202440025
25
373.0
354.66
202440025
30
58.50
88.4
28.8
5
44
202440026
26
387.0
368.77
202440026
40
63.28
88.4
28.8
5
44
202440028
28
416.0
397.00
202440028
40
74.29
88.4
28.8
5
44
202440030
30
444.0
425.24
202440030
40
86.17
88.4
28.8
5
44
202440035
35
514.0
495.88
202440035
40
119.69
88.4
28.8
5
44
202440038
38
557.0
538.27
202440038
40
142.42
88.4
28.8
5
44
202440040
40
585.0
566.54
202440040
40
158.67
88.4
28.8
5
44
202440045
45
656.0
637.22
202440045
40
203.10
88.4
28.8
5
44
202440050
50
726.0
707.91
202440050
40
252.99
88.4
28.8
5
44
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表