IF08 - Inductive distance sensors
Baumer Group
Products
Distance measurement
Inductive distance sensors
Powered by
CAD模型選擇
{baumer/products/distancemeasurement/inductivedistancesensors/if_asmtab.prj},{NB=Baumer_IF08_11173266},{TYPE=Rectangular},{DIM=8.000},{SD=0 … 2 mm},{STYPE=},{MT=Flush},{LH=16},{OS=Voltage output},{OC=0 ... 10 VDC},{NO=1 output},{AT=},{PC=IP 67},{MH=Die-cast zinc nickel plated},{CT=Flylead connector PVC M8, L=200 mm},{TC=IF08.D02S-F16.UA1Z.7WLV},{TCX=IF08},{AN=11173266},{WS=icon_website.png},{EP=eplan_data_standard.png},{RA=0.02 mm},{SENS=},{LE=± 120 µm},{RES=< 0,001 mm (stat.) | < 0,005 mm (dynam.)},{TD=± 5 % (Full Scale)},{TTMAX=0.8 Nm},{WT=10},{ET=12 … 30 VDC},{CONS=8 mA},{OT=10 … +60 °C},{CS=CE, UL},{EC=t.b.d.},{CTN=t.b.d.},{COO=t.b.d.},{CD=2.400},{CR=24.000},{WD=0.600},{PPATH=if_asmtpl.prj},{DIST=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TYPE
Type
ⁿ/ₐ
DIM
Dimension
[mm]
SD
Measuring distance Sd
ⁿ/ₐ
STYPE
Special type
ⁿ/ₐ
MT
Mounting type
ⁿ/ₐ
LH
Housing length
[mm]
OS
Output circuit
ⁿ/ₐ
OC
Output signal
ⁿ/ₐ
NO
Number of outputs
ⁿ/ₐ
AT
Adjustment
ⁿ/ₐ
PC
Protection class
ⁿ/ₐ
MH
Housing material
ⁿ/ₐ
CT
Connection types
ⁿ/ₐ
TC
Typecode
ⁿ/ₐ
AN
Article number
ⁿ/ₐ
RA
Repeat accuracy
ⁿ/ₐ
SENS
Sensitivity
ⁿ/ₐ
LE
Linearity error
ⁿ/ₐ
RES
Resolution
ⁿ/ₐ
TD
Temperature drift
ⁿ/ₐ
TTMAX
Tightening torque max.
ⁿ/ₐ
WT
Weight
[g]
ET
Voltage supply range +Vs
ⁿ/ₐ
CONS
Current consumption max. (no load)
ⁿ/ₐ
OT
Operating temperature
ⁿ/ₐ
CS
Certificates
ⁿ/ₐ
IF08.D02S-F16.UA1Z.7WCU
Rectangular
8.000
0 … 2 mm
Flush
16
Voltage output
0 ... 10 VDC
1 output
IP 67
Die-cast zinc nickel plat...
Cable PUR, 2 m
IF08.D02S-F16.UA1Z.7WCU
11173270
0.02 mm
± 120 µm
< 0.001 mm (stat.) | < 0....
± 5 % (Full Scale)
0.8 Nm
26
12 … 30 VDC
8 mA
10 … +60 °C
CE, UL
IF08.D02S-F16.UA1Z.7WCV
Rectangular
8.000
0 … 2 mm
Flush
16
Voltage output
0 ... 10 VDC
1 output
IP 67
Die-cast zinc nickel plat...
Cable PVC, 2 m
IF08.D02S-F16.UA1Z.7WCV
11173193
0.02 mm
± 120 µm
< 0.001 mm (stat.) | < 0....
± 5 % (Full Scale)
0.8 Nm
20
12 … 30 VDC
8 mA
10 … +60 °C
CE, UL
IF08.D02S-F16.UA1Z.7WLU
Rectangular
8.000
0 … 2 mm
Flush
16
Voltage output
0 ... 10 VDC
1 output
IP 67
Die-cast zinc nickel plat...
Flylead connector PUR M8,...
IF08.D02S-F16.UA1Z.7WLU
11207089
0.02 mm
± 120 µm
< 0.001 mm (stat.) | < 0....
± 5 % (Full Scale)
0.8 Nm
5
12 … 30 VDC
8 mA
10 … +60 °C
CE, UL
IF08.D02S-F16.UA1Z.7WLV
Rectangular
8.000
0 … 2 mm
Flush
16
Voltage output
0 ... 10 VDC
1 output
IP 67
Die-cast zinc nickel plat...
Flylead connector PVC M8,...
IF08.D02S-F16.UA1Z.7WLV
11173266
0.02 mm
± 120 µm
< 0.001 mm (stat.) | < 0....
± 5 % (Full Scale)
0.8 Nm
10
12 … 30 VDC
8 mA
10 … +60 °C
CE, UL
IF08.D02S-F16.UA1Z.7WMV
Rectangular
8.000
0 … 2 mm
Flush
16
Voltage output
0 ... 10 VDC
1 output
IP 67
Die-cast zinc nickel plat...
Flylead connector PVC M5,...
IF08.D02S-F16.UA1Z.7WMV
11181523
0.02 mm
± 120 µm
< 0.001 mm (stat.) | < 0....
± 5 % (Full Scale)
0.8 Nm
13
12 … 30 VDC
8 mA
10 … +60 °C
CE, UL
IF08.D03L-Q25.GP1I.7VCU
Rectangular
8.000
0 … 3 mm
Linearized
Quasi-flush
25
PNP | Push-pull | IO-Link
1 output
IO-LINK
IP 67
Stainless steel
Cable PUR, 2 m
IF08.D03L-Q25.GP1I.7VCU
11214892
0.01 mm
± 10 µm (S = 0 ... 2 mm) ...
< 0.005 mm (High Accuracy...
± 2 % (Full Scale; S = 0 ...
0.8 Nm
18
8 … 30 VDC
15 mA
-20 … +70 °C
CE, UL, IO-Link
IF08.D03L-Q25.GP1I.7VNU
Rectangular
8.000
0 … 3 mm
Linearized
Quasi-flush
25
PNP | Push-pull | IO-Link
1 output
IO-LINK
IP 67
Stainless steel
Flylead connector PUR M8,...
IF08.D03L-Q25.GP1I.7VNU
11244232
0.01 mm
± 10 µm (S = 0 ... 2 mm) ...
< 0.005 mm (High Accuracy...
± 2 % (Full Scale; S = 0 ...
0.8 Nm
10
8 … 30 VDC
15 mA
-20 … +70 °C
CE, UL, IO-Link
IF08.D03L-Q25.UA1E.7VCU
Rectangular
8.000
0 … 3 mm
Linearized
Quasi-flush
25
Voltage output
0 ... 10 VDC
1 output
External Teach-in
IP 67
Stainless steel
Cable PUR, 2 m
IF08.D03L-Q25.UA1E.7VCU
11214891
0.01 mm
3.33 V/mm
± 15 µm (S = 0 ... 2 mm) ...
< 0.003 mm (stat.) | < 0....
± 2 % (Full Scale; S = 0 ...
0.8 Nm
38
12 … 30 VDC
10 mA
-20 … +70 °C
CE, UL
IF08.D03L-Q25.UA1E.7VNU
Rectangular
8.000
0 … 3 mm
Linearized
Quasi-flush
25
Voltage output
0 ... 10 VDC
1 output
External Teach-in
IP 67
Stainless steel
Flylead connector PUR M8,...
IF08.D03L-Q25.UA1E.7VNU
11244231
0.01 mm
3.33 V/mm
± 15 µm (S = 0 ... 2 mm) ...
< 0.003 mm (stat.) | < 0....
± 2 % (Full Scale; S = 0 ...
0.8 Nm
29
12 … 30 VDC
10 mA
-20 … +70 °C
CE, UL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表