目錄: BARCONTROL
Created: 03.11.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BARCONTROL
VDL - Pressure Switch, VACUUM
BARCONTROL
Electromechanical Pressure Switches
Screw-in Pressure Switch AF24
Powered by
CAD模型選擇
{bar_control/elektromechanische_druckschalter/sw24/vdl_asmtab.prj},{NB=VDL-1-000.85-M-1-3-BAR-000.85R_(__0_0)},{GT=VDL},{GW=},{FA=1},{AG=1},{SIED=BAR},{EB=-0.850},{EB2=},{DR=R},{EA=3},{KL=},{SIEKL=},{KLX=0},{MB=M},{EAG=},{OEB=0},{OSPV=0},{OW22=0},{PPATH=assemblies/einschraub_druckschalter_sw24_asmtpl.prj},{CTN=90262080},{REACH=Ja},{ROHS=Ja},{GEW=100},{INFO=Datenblatt}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
GT
Device type
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
REACH
Certificate REACH
ⁿ/ₐ
ROHS
Certificate RoHS
ⁿ/ₐ
GEW
Weight
[g]
VDL-1-000.85-M-1-3-BAR-00...
VDL
90262080
Yes
Yes
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VDC - Pressure Switch, VACUUM
BARCONTROL
29.07.2021
HDC - Pressure Switch, 10-320bar, max. 350bar
BARCONTROL
29.07.2021
MDC - Pressure Switch, 1-15bar, max. 200bar
BARCONTROL
29.07.2021
PDC - Pressure Switch, 0,2-16bar, max. 60bar
BARCONTROL
29.07.2021
MDL - Pressure Switch, 1-15bar, max. 200bar
BARCONTROL
29.07.2021
3.27 - ADAPTOR SOCKET
VDL
23.02.2023
3.65 - ADAPTOR UNION
VDL
23.02.2023
HDS - Pressure Switch, 10-320bar, max. 350bar
BARCONTROL
29.07.2021
PDS - Pressure Switch 0,2-16bar, max. 60bar
BARCONTROL
29.07.2021
VDS - Pressure Switch, VACUUM
BARCONTROL
29.07.2021
3.60 - ADAPTOR UNION
VDL
08.03.2023
3.92 - REDUCING SOCKET INSERT
VDL
08.03.2023
Pressure switches, standard type
Riegler
27.01.2016
3.70 - ADAPTOR UNION
VDL
23.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表