Adapter & Hardware Kit M - Torque-Arm II Shaft Mount Speed Reducer
Baldor Reliance
Dodge
Gearing
torque_arm_2_metric
Powered by
CAD模型選擇
{baldor/dodge/gear/torque_arm_2_metric/ta2m_ahk.prj},{NB=903070_M},{PN=903070},{DESCRIPTION=TA3203SCA},{A=38.10, 50.80, 61.91, 76.20},{B=197},{C=197},{B1=6.7458},{C1=5.657},{D=6.7458},{E=9.5459},{F=19},{G=102,130, 143, 152},{G1=5.130},{H=1/2,5/8,3/4},{H1=0.500},{J=4.9300},{J1=4.8900},{K=0.8200},{L=0.4219},{M=0.8200},{N=0.2700},{O=1.0516},{P=0.5000},{R=7.4100},{R1=5.6900},{S=1.2500},{T=2.6000},{U=3.36},{Z=2.7000},{X=2.6523},{Y=2.6523},{AW=0.8700},{WW=0.1000},{NAF=0.7500},{NW=0.3100},{NND=0.5000},{KDM1=0.4084},{AHKL=124},{W=22.0},{AHKRS=TA3203},{CP=7.9500},{BC=4.125},{KDM=0.2464},{BOLT=0.3125},{BOLT1=4.508}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
Drive Shaft Diameter
[mm]
B
[mm]
C
[mm]
F
[mm]
G
[mm]
H
Bolt Diameter
[Inch]
AHKL
Adapter and Hardware Kit Lenght
[mm]
W
Weight
[kg]
900070
900070
TA0107SCA
38.10, 50.80, 61.91, 76.2...
197
197
19
102,130, 143, 152
1/2,5/8,3/4
124
14.7
901070
901070
TA1107SCA
38.10, 50.80, 61.91, 76.2...
197
197
19
102,130, 143, 152
1/2,5/8,3/4
113
15.2
902070
902070
TA2115SCA
38.10, 50.80, 61.91, 76.2...
197
197
19
102,130, 143, 152
1/2,5/8,3/4
123
19.2
903070
903070
TA3203SCA
38.10, 50.80, 61.91, 76.2...
197
197
19
102,130, 143, 152
1/2,5/8,3/4
124
22.0
904070
904070
TA4207SCA
50.80, 61.91, 76.20, 87.3...
235
235
19
130, 143, 152, 171
5/8,3/4
140
33.6
905070
905070
TA5215SCA
50.80, 61.91, 76.20, 87.3...
235
235
19
130, 143, 152, 171
5/8,3/4
146
38.4
906070
906070
TA6307SCA
61.91, 76.20, 87.31
235
235
19
143, 152, 171
5/8,3/4
151
40.0
907070
907070
TA7315SCA
61.91, 76.20, 87.31
267
235
19
143, 152, 171
5/8,3/4
146
50.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表