Type C S1-Units Inch Bore - Type C Bearings
Baldor Reliance
Dodge
Bearings
Type C Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/type_c/s1u_c_asmtab.prj},{NB=087218},{SS=2-11/16},{SS1=2.68750},{PN=087218},{DESCRIPTION=S1U-C-211},{A=6-1/2},{A1=6.50000},{B=4-7/16},{B1=4.43750},{C=1},{C1=1.00000},{D=6-1/2},{D1=6.50000},{E=6-3/16},{E1=6.18750},{G=5/8},{G1=0.62500},{H=3/4},{H1=0.75000},{J=4-5/8},{J1=4.62500},{K=6-9/16},{K1=6.56250},{L=5-7/16},{L1=5.43750},{M=4-1/2},{M1=4.50000},{N=4-1/2},{N1=4.50000},{O=7-5/16},{O1=7.31250},{P=6-1/2},{P1=6.50000},{PPATH=s1u_c_body_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
G
G HEX
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
O
[Inch]
P
[Inch]
087199
1-7/16
087199
S1U-C-107
4-1/2
2-11/16
3/4
3-7/8
3-13/16
7/16
5/8
3-1/8
4-1/16
3-3/32
2-11/16
2-1/2
4-7/16
3-15/16
087205
1-1/2
087205
S1U-C-108
4-7/8
3-1/8
3/4
4-1/4
4-1/8
7/16
5/8
3-5/16
4-7/16
3-1/2
2-7/8
2-3/4
5
4-1/2
087200
1-11/16
087200
S1U-C-111
4-7/8
3-1/8
3/4
4-1/4
4-1/8
7/16
5/8
3-5/16
4-7/16
3-1/2
2-7/8
2-3/4
5
4-1/2
087207
1-3/4
087207
S1U-C-112
4-7/8
3-1/8
3/4
4-1/4
4-1/8
7/16
5/8
3-5/16
4-7/16
3-1/2
2-7/8
2-3/4
5
4-1/2
087194
1-15/16
087194
S1U-C-115
5-1/4
3-1/4
7/8
4-3/4
4-1/2
7/16
5/8
3-9/16
4-13/16
3-7/8
3-1/16
2-7/8
5-5/16
4-3/4
087209
2
087209
S1U-C-200
5-3/4
3-3/4
7/8
5-1/4
5
7/16
5/8
3-13/16
5-3/8
4-3/8
5-5/16
3-3/16
6
5-3/8
087195
2-3/16
087195
S1U-C-203
5-3/4
3-3/4
7/8
5-1/4
5
7/16
5/8
3-13/16
5-3/8
4-3/8
5-5/16
3-3/16
6
5-3/8
087215
2-1/4
087215
S1U-C-204
5-3/4
3-3/4
7/8
5-1/4
5
7/16
5/8
3-13/16
5-3/8
4-3/8
5-5/16
3-3/16
6
5-3/8
087196
2-7/16
087196
S1U-C-207
6
4
1
5-3/4
5-5/16
5/8
5/8
4-1/16
5-11/16
4-21/32
3-1/2
4-3/32
6-3/8
5-11/16
087218
2-11/16
087218
S1U-C-211
6-1/2
4-7/16
1
6-1/2
6-3/16
5/8
3/4
4-5/8
6-9/16
5-7/16
4-1/2
4-1/2
7-5/16
6-1/2
087220
2-7/8
087220
S1U-C-214
6-1/2
4-7/16
1
6-1/2
6-3/16
5/8
3/4
4-5/8
6-9/16
5-7/16
4-1/2
4-1/2
7-5/16
6-1/2
087197
2-15/16
087197
S1U-C-215
6-1/2
4-7/16
1
6-1/2
6-3/16
5/8
3/4
4-5/8
6-9/16
5-7/16
4-1/2
4-1/2
7-5/16
6-1/2
087221
3
087221
S1U-C-300
7
5
1-1/4
7-3/4
7-1/2
5/8
3/4
5-1/4
8
5-15/16
4-7/8
5-9/16
8-5/8
8-1/8
087222
3-3/16
087222
S1U-C-303
7
5
1-1/4
7-3/4
7-1/2
5/8
3/4
5-1/4
8
5-15/16
4-7/8
5-9/16
8-5/8
8-1/8
087198
3-7/16
087198
S1U-C-307
7
5
1-1/4
7-3/4
7-1/2
5/8
3/4
5-1/4
8
5-15/16
4-7/8
5-9/16
8-5/8
8-1/8
087224
3-1/2
087224
S1U-C-308
9-1/2
6-1/4
1-1/2
9-1/4
8-13/16
5/8
3/4
6
9-1/2
7-3/8
5-5/8
6-3/8
10-1/4
9-3/4
087225
3-11/16
087225
S1U-C-311
9-1/2
6-1/4
1-1/2
9-1/4
8-13/16
5/8
3/4
6
9-1/2
7-3/8
5-5/8
6-3/8
10-1/4
9-3/4
087210
3-15/16
087210
S1U-C-315
9-1/2
6-1/4
1-1/2
9-1/4
8-13/16
5/8
3/4
6
9-1/2
7-3/8
5-5/8
6-3/8
10-1/4
9-3/4
087211
4-7/16
087211
S1U-C-407
10
6-5/8
1-3/4
10-1/2
9-15/16
3/4
3/4
6-5/8
10-5/8
8-3/8
6-3/16
6-11/16
11-1/8
10-3/8
087212
4-15/16
087212
S1U-C-415
11-1/4
7-3/8
2
11-3/4
10-15/16
3/4
3/4
7-1/4
11-1/2
9-3/8
6-5/8
7-7/16
12-1/2
11-7/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type C Pillow Block 2-Bolt Inch Bore - Type C Bearings
Baldor Reliance
09.11.2021
DBL31 - Diaphragm Keyless Coupling. Single Diaphragm. High Torque. High Spe...
Yiheda 3D Electronic Gallery
20.06.2024
SDWA-54C - Double Disk Type Coupling / Alumininium body / General Type
Sungil Machinery
17.03.2023
Set Screw Medium Duty Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bea...
Baldor Reliance
09.11.2021
Type C D-Units Inch Bore - Type C Bearings
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表